【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   169 / 248

BOOKをみる

10秒後にBOOKのページに移動します


H1 X C1 L1 MM S K X C1 L1 MM H1 oD A L B W oI E1 E2 M E F W oI Q E J M Z F E M oD A L B S K 25 12.5 4.5 6.3 25 12.5 . U Plug H thread effective depth C Width across flat B1 Auto switch Minimum lead wire bending radius 10 (Port size) 4 x oO counterbore 2 x oN through M5 x 0.8 Width across flat B1 (Port size) 8 x oO counterbore 4 x oN through P (Rc, NPT, G) . U H thread effective depth C Auto switch Minimum lead wire bending radius 10 Plug o12 to o25 o32 to o50 (mm) 12 16 20 25 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 H 8.5 8.5 9.5 10 13.5 13.5 14.5 15 O 33.5 38.5 42.5 48 S 20.5 23.5 25.5 28.5 U 27 32 36 41.5 W 3.5 3.5 5.5 5.5 N 22 28 36 40 M 5 6 8 10 K 32 38 47 52 I 7 8.5 10.5 12 F 14 17 19 22 E2 13 15 17 19.5 E1 23 26 30 33 E 6 8 10 12 D 6 8 7 12 C 45.9 44 46 47.5 5st 55.9 54 56 57.5 10st A 37.4 35.5 36.5 37.5 5st 42.4 40.5 41.5 42.5 10st B 5st 10st L (mm) 12 16 20 25 8 10 13 17 B1 9 10 12 15 C1 4 5 5 6 H1 10.5 12 14 17.5 X M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 MM 24 25.5 28.5 32.5 19 20.5 23.5 27.5 5st 10st L1 (mm) 32 40 50 M8 x 1.25 M8 x 1.25 M10 x 1.5 H O 1/8 1/8 1/4 P 5.5 5.5 6.6 N 34 40 50 M 62 68.5 83.5 S 29 32.5 38.5 U 55.5 62 77 W 30 30 39 Z 8 8 10 Q 10.5 10 13 J 14 14 17 K 60 69 86 I 8.5 8.5 11 F 45 52 64 E 16 16 20 D 13 13 15 C 50 56.5 . 5st 60 66.5 68.5 10st . . 88.5 20st A 38 44.5 . 5st 43 49.5 50.5 10st . . 60.5 20st B (mm) 32 40 50 23.5 23.5 28.5 X 8 8 11 H1 22 22 27 B1 20.5 20.5 26 C1 M14 x 1.5 M14 x 1.5 M18 x 1.5 MM 33.5 33.5 . 5st 38.5 38.5 43.5 10st . . 53.5 20st L1 12 12 . 5st 17 17 18 10st . . 28 20st L o12 to o50/ Spring Extend With Auto Switch Dimensions Rod end male thread Rod End Male Thread Bore size (mm) Bore size (mm) 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 Standard For auto switch proper mounting position and its mounting height, refer to pages 908 to 912. Rod end male thread Rod End Male Thread Bore size (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Standard For auto switch proper mounting position and its mounting height, refer to pages 908 to 912. Bore size (mm) 9 depth 7 9 depth 7 11 depth 8 Series CQP2 A 906