【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   168 / 248

BOOKをみる

10秒後にBOOKのページに移動します


oI Q J W E M Z F E M K oD A L B X C1 L1 H1 MM F oI W E1 E2 M E K oD A L B H1 X C1 L1 MM 4.5 6.3 H thread effective depth C Plug Width across flat B1 Rod end male thread (Port size) 4 x oO counterbore 2 x oN through M5 x 0.8 (Port size) 8 x oO counterbore 4 x oN through P (Rc, NPT, G) Rod end male thread H thread effective depth C Plug Width across flat B1 o12 to o25 o32 to o50 (mm) 12 16 20 25 8 10 13 17 B1 M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 MM 9 10 12 15 C1 10.5 12 14 17.5 X 4 5 5 6 H1 19 20.5 23.5 27.5 5st 24 25.5 28.5 32.5 10st L1 (mm) 12 16 20 25 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 H 8.5 8.5 9.5 10 5st 13.5 13.5 14.5 15 10st O 27 32 36 41.5 W L 3.5 3.5 5.5 5.5 N 22 28 36 40 M 5 6 8 10 K 32 38 47 52 I 7 8.5 10.5 12 F 14 17 19 22 E2 13 15 17 19.5 E1 23 26 30 33 E 6 8 10 12 D 6 8 7 12 C 30.5 32 34 37.5 5st 40.5 42 44 47.5 10st A 22 23.5 24.5 27.5 5st 27 28.5 29.5 32.5 10st B (mm) 32 40 50 23.5 23.5 28.5 X M14 x 1.5 M14 x 1.5 M18 x 1.5 MM 33.5 33.5 . 5st 38.5 38.5 43.5 10st 20st . . 53.5 L1 20.5 20.5 26 C1 22 22 27 B1 8 8 11 H1 (mm) 32 40 50 M8 x 1.25 M8 x 1.25 M10 x 1.5 H 12 12 . 5st 17 17 18 . . 28 10st 20st O L 1/8 1/8 1/4 P 5.5 5.5 6.6 N 34 40 50 M 55.5 62 77 W 30 30 39 Z 8 8 10 Q 10.5 10 13 J 14 14 17 K 60 69 86 I 8.5 8.5 11 F 45 52 64 E 16 16 20 D 13 13 15 C 40 46.5 . 5st 50 56.5 58.5 10st . . 78.5 20st A 28 34.5 . 5st 33 39.5 40.5 10st . . 50.5 20st B Dimensions o12 to o50/ Spring Extend Without Auto Switch Rod End Male Thread Bore size (mm) Standard Bore size (mm) 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 Rod End Male Thread Bore size (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Bore size (mm) 9 depth 7 9 depth 7 11 depth 8 Standard Series CQP2 Compact Cylinder: Axial Piping Single Acting, Single Rod 905 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A