【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   166 / 248

BOOKをみる

10秒後にBOOKのページに移動します


oI Q J W E M Z F E M K oD A L B X C1 L1 H1 MM F oI W E1 E2 M E K H1 X C1 L1 MM oD A L B 4.5 6.3 H thread effective depth C Plug Width across flat B1 (Port size) 4 x oO counterbore 2 x oN through M5 x 0.8 (Port size) 8 x oO counterbore 4 x oN through P (Rc, NPT, G) H thread effective depth C Plug Width across flat B1 o12 to o25 o32 to o50 12 16 20 25 5st 25.5 27 29 32.5 10st 30.5 32 34 37.5 5st 22 23.5 24.5 27.5 10st 27 28.5 29.5 32.5 C 6 8 7 12 D 6 8 10 12 E 23 26 30 33 E1 13 15 17 19.5 E2 14 17 19 22 F 7 8.5 10.5 12 H M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 I 32 38 47 52 K 5 6 8 10 L 3.5 3.5 4.5 5 M 22 28 36 40 N 3.5 3.5 5.5 5.5 B1 8 10 13 17 MM M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 W 27 32 36 41.5 A B C1 9 10 12 15 H1 4 5 5 6 L1 14 15.5 18.5 22.5 12 16 20 25 (mm) (mm) 32 40 50 5st 35 41.5 . 10st 40 46.5 48.5 5st 28 34.5 . 10st 33 39.5 40.5 20st . . 58.5 20st . . 50.5 C 13 13 15 D 16 16 20 E 45 52 64 F 8.5 8.5 11 H M8 x 1.25 M8 x 1.25 M10 x 1.5 I 60 69 86 J 10.5 10 13 K 14 14 17 L 7 7 8 M 34 40 50 N 5.5 5.5 6.6 Z 30 30 39 W 55.5 62 77 Q 8 8 10 P 1/8 1/8 1/4 A B (mm) B1 22 22 27 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 X 23.5 23.5 28.5 C1 20.5 20.5 26 H1 8 8 11 L1 28.5 28.5 33.5 32 40 50 (mm) X 10.5 12 14 17.5 Dimensions o12 to o50/ Spring Return Without Auto Switch Rod end male thread Bore size (mm) Rod End Male Thread Bore size (mm) O 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 Standard Rod end male thread Bore size (mm) Rod End Male Thread Bore size (mm) O 9 depth 7 9 depth 7 11 depth 8 Standard . For details about the rod end nut and accessory brackets, refer to page 804. Series CQP2 Compact Cylinder: Axial Piping Single Acting, Single Rod 903 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A