【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   164 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Axial Piping: Single Acting, Single Rod Series CDQP2 With Auto Switch 12 16 20 25 32 40 50 12 16 20 25 32 40 50 5 55 92 121 178 217 323 . 61 92 126 184 228 349 . 10 63 100 135 191 242 349 558 69 100 140 197 253 375 600 15 . . . . . . . . . . . . . . Action Bore size (mm) Spring extend Spring return Cylinder stroke (mm) 20 . . . . . . 641 . . . . . . 683 50 53 32 40 27 17 32 26 17 25 12 8 20 6 4 16 3 2 12 1.5 1 12 16 20 25 32 40 50 CQ2B12-S-PS CQ2B16-S-PS CQ2B20-S-PS CQ2B25-S-PS CQ2B32-S-PS CQ2B40-S-PS CQ2B50-S-PS CQ2B12-T-PS CQ2B16-T-PS CQ2B20-T-PS CQ2B25-T-PS CQ2B32-T-PS CQ2B40-T-PS CQ2B50-T-PS Contents How to Order Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.908 to 912 Kits include item !4 from the table. Kits include items !4, !5, !6 from the table. . Seal kit includes !4. Order the seal kit, based on each bore size. . Seal kit includes !4, !5, !6. Order the seal kit, based on each bore size. Kit no. (Single acting/Spring return) Kit no. (Single acting/Spring extend) Replacement Parts/Seal Kit Bore size (mm) . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Weight Weight (g) Add each weight of auto switches when auto switches are mounted. Additional Weight (g) Bore size (mm) Male thread Nut Calculation: (Example) CDQP2B32-10SM . Basic weight: CDQP2B32-10S ・・・・・・・・ 242 g . Additional weight: Rod end male thread ・・・ 43 g 285 g Rod end male thread Spring return Spring extend A-A section (Port on rod end) B-B section (Port on head end) A-A section (Port on rod end) B-B section (Port on head end) No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 Component Parts . On spring extend (Type T), piston and piston rod are integrated (stainless steel). Description Cylinder tube Piston. Piston rod. Collar Retaining ring Bushing Return spring Bronze element Retaining ring Plug with fixed orifice Steel ball Hexagon socket set screw Magnet Piston seal Rod seal Gasket Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy Piano wire Sintered metallic BC Carbon tool steel Alloy steel Carbon steel Alloy steel . NBR NBR NBR Note Hard anodized Chromated o12 to o25 o32 to o50, Hard chrome plated o12 to o40, Anodized o50, Chromate, Painted Phosphate coated Zinc chromated Port size Rc1/8, 1/4 Port size M5 x 0.8 Zinc chromated Construction Port size M5 x 0.8 901 eyt!2!1rqu!3io!4w !5rt!2!1!6y!3q!4wu io !0 Auto switch Auto switch A B A B CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A