【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   163 / 248

BOOKをみる

10秒後にBOOKのページに移動します


e y t !2 !1 r q u i o !4 w A B !0 !5 r t !2 !1 !6 y q !4 w u i o !3 A B 12 16 20 25 32 40 50 Contents How to Order Kit no. (Single acting/Spring return) Kit no. (Single acting/Spring extend) Replacement Parts/Seal Kit Bore size (mm) CQ2B12-S-PS CQ2B16-S-PS CQ2B20-S-PS CQ2B25-S-PS CQ2B32-S-PS CQ2B40-S-PS CQ2B50-S-PS CQ2B12-T-PS CQ2B16-T-PS CQ2B20-T-PS CQ2B25-T-PS CQ2B32-T-PS CQ2B40-T-PS CQ2B50-T-PS . Seal kit includes !4. Order the seal kit, based on each bore size. . Seal kit includes !4, !5, !6. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Spring return No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Component Parts Description Cylinder tube Piston Piston rod Collar Retaining ring Bushing Return spring Bronze element Retaining ring Plug with fixed orifice Steel ball Hexagon socket head set screw Rod end nut . On spring extend (Type T), piston and piston rod are integrated (stainless steel). Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy Piano wire Sintered metallic BC Carbon tool steel Alloy steel Carbon steel Alloy steel Carbon steel Note Hard anodized Chromated o12 to o25 o32 to o50, Hard chrome plated o12 to o40, Anodized o50, Chromate, Painted Phosphate coated Zinc chromated Port size Rc1/8, 1/4 Port size M5 x 0.8 Zinc chromated Zinc chromated . No. 14 15 16 Description Piston seal Rod seal Gasket Material NBR NBR NBR Note Kits include item !4 from the table. Kits include items !4, !5, !6 from the table. Series CQP2 Construction Spring extend A-A section (Port on rod end) B-B section (Port on head end) A-A section (Port on rod end) B-B section (Port on head end) Rod end male thread Port size M5 x 0.8 A 900