【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   160 / 248

BOOKをみる

10秒後にBOOKのページに移動します


.1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. CQP2B CDQP2B Cylinder stroke (mm) Refer to page 898 for standard strokes. Bore size 12 16 20 25 32 40 50 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 50 50 10 10 M9BW T T Made to Order Refer to page 898 for details. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQP2B32-10S A96V A72 A93V.2 A90V A73C A80C A79W M9NV M9PV M9BV J79C M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . A96 A72H A93 A90 . . . M9N M9P M9B . M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 F79F How to Order Compact Cylinder: Axial Piping Single Acting, Single Rod Series CQP2 o12, o16, o20, o25, o32, o40, o50 With auto switch (Built-in magnet) Axial piping Mounting B Through-hole . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQP2” on pages 899 and 902. M thread Rc NPT G o12 to o25 o32 to o50 Port thread type Nil TN TF Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Nil Auto switch Without auto switch . Refer to the below table for applicable auto switches. Body option Nil M Standard (Rod end female thread) Rod end male thread Action S T Single acting, Spring return Single acting, Spring extend Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Indicator light No Yes No Yes Yes Yes Grommet Connector Grommet Connector Grommet Grommet 3-wire (NPN equivalent) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire Diagnostic indication (2-color indication) Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Reed auto switch Solid state auto switch . 200 V 100 V 100 V or less . 24 V or less . 24 V 24 V 5 V . 12 V 5 V, 12 V 12 V 5 V, 12 V . 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V . . IC circuit . . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit Relay, PLC Relay, PLC . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・ N (Example) J79CN . Solid state auto switches marked with “ア” are produced upon receipt of order. . There are other applicable auto switches other than the listed above. For details, refer to page 912. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. With auto switch Without auto switch Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. 897 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A