【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   159 / 248

BOOKをみる

10秒後にBOOKのページに移動します


F W S X C1 L1 oI E1 E2 M E oD L K F W H1 X C1 L1 oI Q E J M Z E M oD L S K MM H1 MM 25 4.5 6.3 25 12.5 12.5 . U A + Stroke B + Stroke Width across flat B1 (Port size) Auto switch Minimum lead wire bending radius 10 Plug H thread effective depth C 4 x oO counterbore 2 x oN through 2 x M5 x 0.8 A + Stroke B + Stroke . U Width across flat B1 (Port size) 8 x oO counterbore 4 x oN through 2 x P (Rc, NPT, G) H thread effective depth C Auto switch Minimum lead wire bending radius 10 Plug o12 to o25 o32 to o100 (mm) 12 16 20 25 B1 8 10 13 17 C1 9 10 12 15 H1 4 5 5 6 L1 14 15.5 18.5 22.5 X 10.5 12 14 17.5 MM M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 (mm) 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 31.5 34 36 37.5 B 28 30.5 31.5 32.5 C 6 8 7 12 D 6 8 10 12 E 23 26 30 33 E1 13 15 17 19.5 E2 14 17 19 22 F 14 17 21 24 H M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 I 32 38 47 52 K 5 6 8 10 L 3.5 3.5 4.5 5 M 22 28 36 40 N 3.5 3.5 5.5 5.5 O S 33.5 38.5 42.5 48 U 20.5 23.5 25.5 28.5 W 27 32 36 41.5 (mm) 32 40 50 63 80 100 B1 22 22 27 27 32 41 C1 20.5 20.5 26 26 32.5 32.5 H1 8 8 11 11 13 16 L1 28.5 28.5 33.5 33.5 43.5 43.5 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 X 23.5 23.5 28.5 28.5 35.5 35.5 (mm) 32 40 50 63 80 100 5 to 100 5 to 100 10 to 100 10 to 100 10 to 100 10 to 100 A 40 46.5 48.5 54 63.5 75 B 33 39.5 40.5 46 53.5 63 C 13 13 15 15 21 27 D 16 16 20 20 25 30 E 45 52 64 77 98 117 F 17 17 22 22 26 26 H M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 M16 x 2.0 M20 x 2.5 I 60 69 86 103 132 156 J 10.5 10 13 13 16 17.5 K 14 14 17 17 22 27 L 7 7 8 8 10 12 M 34 40 50 60 77 94 N 5.5 5.5 6.6 9 11 11 O P 1/8 1/8 1/4 1/4 3/8 3/8 Q 8 8 10 10 12.5 12.5 S 65.5 72 87 100 123.5 144.5 U 32.5 36 42 48.5 58.5 68.5 W 55.5 62 77 90 114 134.5 Z 30 30 39 39 48 48 o12 to o100/With Auto Switch Dimensions Rod end male thread Rod End Male Thread Bore size (mm) Standard For auto switch proper mounting position and its mounting height, refer to pages 908 to 912. Bore size (mm) Stroke range (mm) 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 Note) The external dimensions with rubber bumper are the same as those of the standard, as shown above. Rod end male thread Rod End Male Thread Bore size (mm) Standard For auto switch proper mounting position and its mounting height, refer to pages 908 to 912. Bore size (mm) Stroke range (mm) 9 depth 7 9 depth 7 11 depth 8 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 Note) The external dimensions with rubber bumper are the same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to page 804. Series CQP2 A 896