【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 158 / 248 10秒後にBOOKのページに移動します |
|
F X C1 L1 oI W E1 E2 M E oD L K F H1 X C1 L1 oI Q J W E M Z E M oD K L H1 MM MM 4.5 6.3 A + Stroke B + Stroke Width across flat B1 (Port size) 4 x oO counterbore 2 x oN through H thread effective depth C 2 x M5 x 0.8 A + Stroke B + Stroke Width across flat B1 (Port size) 8 x oO counterbore H thread effective depth C Plug Plug 4 x oN through 2 x P (Rc, NPT, G) o12 to o25 o32 to o100 (mm) 12 16 20 25 B1 8 10 13 17 C1 9 10 12 15 MM M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 L1 14 15.5 18.5 22.5 H1 4 5 5 6 (mm) 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 20.5 22 24 27.5 B 17 18.5 19.5 22.5 C 6 8 7 12 D 6 8 10 12 E 23 26 30 33 E1 13 15 17 19.5 E2 14 17 19 22 F 14 17 21 24 H M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 I 32 38 47 52 K 5 6 8 10 L 3.5 3.5 4.5 5 M 22 28 36 40 N 3.5 3.5 5.5 5.5 O W 27 32 36 41.5 (mm) 32 40 50 63 80 100 B1 22 22 27 27 32 41 C1 H1 L1 20.5 20.5 26 26 32.5 32.5 8 8 11 11 13 16 28.5 28.5 33.5 33.5 43.5 43.5 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 X 23.5 23.5 28.5 28.5 35.5 35.5 (mm) 32 40 50 63 80 100 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A 30 40 36.5 46.5 38.5 48.5 44 54 53.5 63.5 65 75 B D E F H I J K L M N O P Q W Z 23 33 29.5 39.5 30.5 40.5 36 46 43.5 53.5 53 63 C 13 13 15 15 21 27 16 16 20 20 25 30 45 52 64 77 98 117 17 17 22 22 26 26 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 M16 x 2.0 M20 x 2.5 60 69 86 103 132 156 10.5 10 13 13 16 17.5 14 14 17 17 22 27 7 7 8 8 10 12 34 40 50 60 77 94 5.5 5.5 6.6 9 11 11 1/8 1/8 1/4 1/4 3/8 3/8 8 8 10 10 12.5 12.5 55.5 62 77 90 114 134.5 30 30 39 39 48 48 X 10.5 12 14 17.5 o12 to o100/Without Auto Switch Dimensions Rod end male thread Rod End Male Thread Bore size (mm) Standard Bore size (mm) Stroke range (mm) 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 Rod end male thread Rod End Male Thread Bore size (mm) Note) The external dimensions with rubber bumper are the same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to page 804. Standard Bore size (mm) Stroke range (mm) 9 depth 7 9 depth 7 11 depth 8 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 Series CQP2 Compact Cylinder: Axial Piping Double Acting, Single Rod 895 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A |