【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   156 / 248

BOOKをみる

10秒後にBOOKのページに移動します


12 16 20 25 32 40 50 63 80 100 5 54 91 121 177 217 319 . . . . 10 62 99 135 190 242 345 546 764 1377 2296 15 69 107 147 203 266 371 588 812 1455 2394 20 75 115 161 117 290 397 629 859 1534 2492 25 82 123 175 230 315 423 670 907 1612 2590 30 89 131 188 244 339 449 712 955 1691 2688 35 . . 201 257 363 475 753 1002 1769 2786 40 . . 214 270 387 502 794 1050 1848 2884 45 . . 228 284 412 528 836 1098 1926 2982 50 . . 242 297 436 554 877 1145 2005 3080 75 . . . . 557 684 1084 1384 2397 3570 100 . . . . 679 814 1291 1622 2790 4060 12 1.5 1 0 16 3 2 .1 20 6 4 .2 25 12 8 .3 32 26 17 .3 40 27 17 .7 50 53 32 .9 63 53 32 .18 80 120 49 .31 100 175 116 .56 Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mountig height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.908 to 912 o12 to o25 o32 to o100 o12 to o100 1.5 1.5 5 BQ-1 BQ-2 BQ2-012 No. 1 2 3 4 5 6 7 8 9 10 11 12 Note Hard anodized Chromated o12 to o25 o32 to o100, Hard chrome plated o12 to o40, Anodized o50 to o100, Chromated, Painted Phosphate coated o50 to o100 Zinc chromated Component Parts Description Cylinder tube Piston Piston rod Collar Retaining ring Bushing Magnet Steel ball Hexagon socket set screw Piston seal Rod seal Gasket Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy . Carbon steel Alloy steel NBR NBR NBR Pneumatic type (Non-lube) CQ2B12-PS CQ2B16-PS CQ2B20-PS CQ2B25-PS CQ2B32-PS CQ2B40-PS CQ2B50-PS CQ2B63-PS CQ2B80-PS CQ2B100-PS Bore size (mm) 12 16 20 25 32 40 50 63 80 100 Air-hydro type . . CQ2BH20-PS CQ2BH25-PS CQ2BH32-PS CQ2BH40-PS CQ2BH50-PS CQ2BH63-PS CQ2BH80-PS CQ2BH100-PS Kit no. Contents Replacement Parts/Seal Kit . Seal kit includes !0, !1, !2. Order the seal kit based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Weight Additional Weight (g) Bore size (mm) Rod end male thread Male thread Nut With rubber bumper Bore size (mm) Rod end male thread Male thread Nut With rubber bumper Weight (g) Bore size (mm) Cylinder stroke (mm) Add each weight of auto switches when auto switches are mounted. Calculation: (Example) CDQP2B32-20DCM . Basic weight: CDQP2B32-20D・・・・・・・ . Additional weight: Rod end male thread・・・ With rubber bumper・・・・ 290 g 43 g .3 g 330 g Auto Switch Mounting Bracket/Weight Mounting bracket part no. Applicable bore size Weight (g) A-A section (Port on rod end) B-B section (Port on head end) Construction Kits include items !0, !1, !2 from the table. Axial Piping: Double Acting, Single Rod Series CDQP2 With Auto Switch e!1toi!2ryqu!0w A B A B Auto switch 893 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A