【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 152 / 248 10秒後にBOOKのページに移動します |
|
Symbol Rod end male thread Without cushion Rubber bumper -XAュ -XB6 -XB7 -XB9 -XB13 -XC4 -XC6 -XC35 -XC36 -XC85 Symbol Specifications Made to Order (For details, refer to pages 1675 to 1818.) -X271 Fluororubber seals Symbol Specifications 10, 15, 20, 25, 30, 35, 40 45, 50, 75, 100 12, 16 50, 63 80, 100 32, 40 20, 25 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35 40, 45, 50 5, 10, 15, 20, 25, 30, 35 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40 45, 50, 75, 100 50, 63 80, 100 32, 40 20, 25 5, 10, 15, 20, 25, 30, 35 40, 45, 50 5, 10, 15, 20, 25, 30, 35 40, 45, 50, 75, 100 Change of rod end shape Heat resistant cylinder (.10 to 150°C) w/o auto switch only Cold resistant cylinder (.40 to 70°C) w/o auto switch only Low-speed cylinder (10 to 50 mm/s) Low-speed cylinder (5 to 50 mm/s) With heavy-duty scraper, o32 to o100 only With coil scraper With boss on rod end Grease for food processing equipment Piston rod/Retaining ring/Rod end nut material: Stainless steel . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Refer to pages 908 to 912 for the specifications of cylinders with autoswitches. Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Stroke length tolerance Ambient and fluid temperature Lubrication Piston speed Without cushion With rubber bumper Pneumatic type Bore size (mm) 12 16 20 25 32 40 50 63 80 100 Note) Stroke length tolerance does not include the amount of bumper change. Allowable kinetic energy (J) 0.022 0.043 0.038 0.075 0.055 0.11 0.09 0.18 0.15 0.29 0.26 0.52 Double acting, Single rod Air 1.5 MPa 1.0 MPa Not required (Non-lube) 50 to 500 mm/s 0.46 0.91 0.77 1.54 1.36 2.71 2.27 4.54 0.07 MPa 0.05 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) Specifications +1.0 mm 0 Note) +1.0 mm 0 Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Stroke length tolerance Air-hydro type Bore size (mm) 20 25 32 40 50 63 80 100 Note) Refer to page 7 for Actuator Precautions (5). Double acting, Single rod Turbine oil Note) 1.5 MPa 1.0 MPa 5 to 60°C 5 to 50 mm/s None 0.18 MPa 0.1 MPa Pneumatic type (Non-lube) (mm) Bore size Standard stroke Standard stroke Air-hydro type (mm) Bore size Standard Strokes A spacer is installed in the standard stroke body. Refer to “How to Order” for the standard model number. (P. 888) Strokes in 1 mm intervals are available by installing a spacer in the standard stroke cylinder. Part no.: CQP2B50-57D CQP2B50-75D with 18 mm width spacer inside The B dimension is 115.5 mm. Bore size 12, 16 20, 25 32 to 100 Stroke range 1 to 29 1 to 49 1 to 99 Type Part no. Description Stroke range Example Manufacture of Intermediate Strokes . Except air-hydro type . In the case of spacer type, intermediate strokes with bumper for o40 to o100, it can be manufactured in 5 mm intervals in 5 mm and 55 to 95 mm. Series CQP2 Compact Cylinder: Axial Piping Double Acting, Single Rod Made to Order: Individual Specifications (For details, refer to page 968.) When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK 889 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A |