【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   151 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Axial piping CQP2B CDQP2B Bore size 12 16 20 25 32 40 50 63 80 100 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 50 50 30 30 M9BW D D Made to Order Refer to page 889 for details. M9NV M9PV M9BV J79C M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . M9N M9P M9B . M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 F79F P4DW . A96V A72 A93V.2 A90V A73C A80C A79W A96 A72H A93 A90 . . . . How to Order Compact Cylinder: Axial Piping Double Acting, Single Rod Series CQP2 o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 With auto switch (Built-in magnet) Mounting B Through-hole . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQP2” on pages 891 and 894. Type Pneumatic Air-hydro Note 1) Nil H Note 1) Bore sizes available for airhydro type are o20 to o100. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQP2B32-30D M thread Rc NPT G o12 to o25 o32 to o100 Port thread type Nil TN TF Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Nil Auto switch Without auto switch . Refer to the below table for applicable auto switches. Body option Nil C M Standard (Rod end female thread) With rubber bumper Note 2) Rod end male thread . Combination of body option (“CM”) is available. Note 2) Air-hydro type with rubber bumper is not available. Action D Double acting Cylinder stroke (mm) Refer to page 889 for standard strokes. Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Indicator light No Yes No Yes Yes Grommet Connector Grommet Diagnostic indication (2-color indication) Yes Connector Grommet Grommet Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Reed auto switch Solid state auto switch 3-wire (NPN equivalent) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire 2-wire (Non-polar) 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V . . 200 V 100 V 100 V or less . 24 V or less . 24 V . 5 V . 12 V 5 V, 12 V 12 V 5 V, 12 V . 24 V . IC circuit . IC circuit . IC circuit . IC circuit . . Relay, PLC IC circuit . IC circuit . IC circuit . Relay, PLC . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・ N (Example) J79CN .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-P4DW type is available from o40 to o100 only. . Only for the D-P4DW type, an auto switch is assembled and shipped with the cylinder. . There are other applicable auto switches other than the listed above. For details, refer to page 912. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. With auto switch Without auto switch Magnetic field resistant (2-color indication) A 888