【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   150 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M FV FX FZ L3 FT L1 L4 + Stroke A1 + 2 (Stroke) A + 2 (Stroke) B + Stroke 4 x oFD L2 + Stroke Series CQ2KW Compact Cylinder: Non-rotating Rod Double Acting, Double Rod 40 50 63 Rod End Male Thread Bore size (mm) Stroke range (mm) 107 117 117.5 127.5 119 129 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 38.5 43.5 43.5 28.5 33.5 33.5 A1 117 127.5 129 Without auto switch With auto switch L3 L4 (mm) Flange For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. FD 5.5 6.6 9 FT 8 9 9 FV 54 67 80 FX 62 76 92 FZ 72 89 108 L1 17 18 18 L2 7 8 8 M 40 50 60 (mm) 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 64 74 66.5 76.5 68 78 40 50 40.5 50.5 42 52 74 76.5 78 50 50.5 52 A B A B Rod end male thread Flange: CQ2KWF/CDQ2KWF Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Flange bracket material: Carbon steel Surface treatment: Nickel plated Without auto switch With auto switch 887-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A