yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
2-p0777-0973-cq2-z_en@@@14 / 248

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod Manufacture of Intermediate Strokes (Except air-hydro type) Bore size (mm) Stroke 12, 16 20, 25 32, 40 50 to 100 Bore size (mm) 32, 40 50 to 100 Stroke range 51 to 94 51 to 94 55 60 65 70 75 80 85 90 95 100 Type Stroke Spacer-installed type 2 Stroke range 1 to 29 1 to 49 1 to 99 1 to 99 5 10 15 20 25 30 35 40 45 50 75 100 Type Spacerinstalled type 1 Note) In the case of exclusive body type with o32 to o100 (-XB10) with the stroke length exceeding 50 mm, reference values of the longitudinal dimension (A/B dimension) will be the same as those with auto switch. Refer to page 1705 for details. Note) Specify a spacer-installed type 1 with standard model number for ordering an intermediate stroke with a * mark. Refer to page 1710 for details. 3. Exclusive body type: Suffix g-XB10h 2. Spacer-installed type 2: Suffix g-XB10Ah(o32 to o100: Intermediate strokes of 51 mm or more) 1. Spacer-installed type 1: Standard model number Bore size (mm) 12, 16 20, 25 32, 40 50 to 100 Stroke range 6 to 29 6 to 49 6 to 99 11 to 99 Type Exclusive tube * * : Standard stroke : Standard stroke : Stroke in stock Ordering example: o32-57 mm stroke, with through-hole and without auto switch Type Part no. Order no. Description Spacer-installed type 1 Standard model number CQ2B32-57DZ Ordering example: 57 mm stroke Nil XB10A XB10 A 18 mm spacer is installed on 75 mm stroke tube. A 3 mm spacer is installed on 60 mm stroke tube. Makes 57 mm stroke tube. e 1 e 2 e 3 Ordering example: o32-57 mm stroke, with through-hole and without auto switch !Exclusive tubes can be manufactured for specified strokes upon request. Ordering example: o32-57 mm stroke, with through-hole and without auto switch !Available in 1 mm intervals !Exclusive tubes for 55, 60, 65, 70, 80, 85, 90 and 95 strokes are kept in inventory, enabling shorter delivery times. !A spacer is installed on the g3. Exclusive body type (XB10)h inventory tubes for 55, 60, 65, 70, 80, 85, 90 and 95 strokes. !Available in 1 mm intervals !A spacer is installed on tubes with a stroke longer than the specified stroke ( ). !A spacer is installed on the standard strokes (page 786). !Available in 1 mm intervals !A spacer is installed on tubes with a stroke longer than the specified stroke ( ). . Pay attention to the mounting dimensions since the intermediate strokes (o32 to o100) can be manufactured in three types. CQ2B32 57 DZ Stroke Stroke suffix !Uses a standard stroke (75 mm) tube. !Makes 57 mm stroke with 18 mm spacer inside. !The B dimension is 108 mm. Type Part no. Order no. Description Spacer-installed type 2 Suffix g-XB10Ah to the end of standard model number. CQ2B32-57DZ-XB10A !Uses an exclusive tube (60 mm stroke) in "3". !Makes 57 mm stroke with 3 mm spacer inside. !The B dimension is 93 mm. Type Part no. Order no. Description Exclusive body type Suffix g-XB10h to the end of standard model number. CQ2B32-57DZ-XB10 !Makes 57 mm stroke tube. !The B dimension is 90 mm. B Spacer B Spacer B Ordering example Ordering example Ordering example 787 CUJ CU CQS RQ CQM CQU MU -Z D-ð® -Xð® Technical data CQ2 -Z A