【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   149 / 224

BOOKをみる

10秒後にBOOKのページに移動します


H1 X C1 L1 MM S K X C1 L1 MM H1 oD A L B W oI E1 E2 M E F W oI Q E J M Z F E M oD A L B S K 25 12.5 4.5 6.3 25 12.5 . U Plug H thread effective depth C Width across flat B1 Auto switch Minimum lead wire bending radius 10 (Port size) 4 x oO counterbore 2 x oN through M5 x 0.8 Width across flat B1 (Port size) 8 x oO counterbore 4 x oN through P (Rc, NPT, G) . U H thread effective depth C Auto switch Minimum lead wire bending radius 10 Plug o12 to o25 o32 to o50 (mm) 12 16 20 25 8 10 13 17 B1 M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 MM 9 10 12 15 C1 4 5 5 6 H1 14 15.5 18.5 22.5 L1 10.5 12 14 17.5 X (mm) 12 16 20 25 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 H 3.5 3.5 4.5 5 O 33.5 38.5 42.5 48 S 20.5 23.5 25.5 28.5 U 27 32 36 41.5 W 3.5 3.5 5.5 5.5 N 22 28 36 40 L M 5 6 8 10 K 32 38 47 52 I 7 8.5 10.5 12 F 14 17 19 22 E2 13 15 17 19.5 E1 23 26 30 33 E 6 8 10 12 D 6 8 7 12 C 36.5 39 41 42.5 5st 41.5 44 46 47.5 10st A 33 35.5 36.5 37.5 5st 38 40.5 41.5 42.5 10st B (mm) 32 40 50 M14 x 1.5 M14 x 1.5 M18 x 1.5 MM 22 22 27 B1 20.5 20.5 26 C1 8 8 11 H1 28.5 28.5 33.5 L1 23.5 23.5 28.5 X (mm) 32 40 50 M8 x 1.25 M8 x 1.25 M10 x 1.5 H O 1/8 1/8 1/4 P 5.5 5.5 6.6 N 34 40 50 M 65.5 72 87 S 32.5 36 42 U 55.5 62 77 W 30 30 39 Z 8 8 10 Q 10.5 10 13 J 14 14 17 K 7 7 8 L 60 69 86 I 8.5 8.5 11 F 45 52 64 E 16 16 20 D 13 13 15 C 45 51.5 . 5st 50 56.5 58.5 10st . . 68.5 20st A 38 44.5 . 5st 43 49.5 50.5 10st . . 60.5 20st B o12 to o50/ Spring Return With Auto Switch Dimensions Rod end male thread Rod End Male Thread Bore size (mm) Standard For auto switch proper mounting position and its mounting height, refer to pages 908 to 912. Bore size (mm) Bore size (mm) 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 Rod end male thread Rod End Male Thread Bore size (mm) . For details about the rod end nut and accessory brackets, refer to page 804. 9 depth 7 9 depth 7 11 depth 8 Standard For auto switch proper mounting position and its mounting height, refer to pages 908 to 912. Series CQP2 904