【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   148 / 248

BOOKをみる

10秒後にBOOKのページに移動します


LH LY LX LZ L1 LG L LT X Y Y X A1 + 2 (Stroke) L1 + Stroke L + Stroke A + 2 (Stroke) B + Stroke LS + Stroke 4 x oLD Special cap bolt LZ LX LY LH 4 × oLD LT Special cap bolt L B + Stroke L + Stroke A + 2 (Stroke) LS + Stroke Y X X Y A1 + 2 (Stroke) L1 L1 + Stroke 40 50 63 Rod End Male Thread Bore size (mm) Stroke range (mm) 117 127 127.5 137.5 129 139 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 38.5 43.5 43.5 A1 127 137.5 139 Without auto switch With auto switch L1 (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated A LS A 84 86.5 88 B 50 50.5 52 LS 34 27.5 26 L 17 18 18 LD 6.6 9 11 LG 4 5 5 LH 33 39 46 LT 3.2 3.2 3.2 LX 64 79 95 LY 68 78 91.5 LZ 78 95 113 X 11.2 14.7 16.2 Y 7 8 8 (mm) 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 74 84 76.5 86.5 78 88 40 50 40.5 50.5 42 52 B 24 34 17.5 27.5 16 26 Foot: CQ2KWL/CDQ2KWL Rod end male thread Foot Bore size (mm) Stroke range (mm) Without auto switch With auto switch Series CQ2KW Compact Cylinder: Non-rotating Rod Double Acting, Double Rod Compact foot: CQ2KWLC/CDQ2KWLC 40 50 63 Rod End Male Thread Bore size (mm) Stroke range (mm) 117 127 127.5 137.5 129 139 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 38.5 43.5 43.5 A1 127 137.5 139 Without auto switch With auto switch L1 (mm) Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact Foot Bore size (mm) Stroke range (mm) A LS A B LS 91.4 99.9 106.4 50 50.5 52 77.4 83.9 88.4 L LD LH LT LX LY LZ X Y 17 18 18 6.6 9 11 33 39 46 3.2 3.2 3.2 40 50 60 64 78 91.5 52 64 77 13.7 16.7 18.2 7 8 9 (mm) Without auto switch With auto switch 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 81.4 91.4 89.9 99.9 96.4 106.4 40 50 40.5 50.5 42 52 B 67.4 77.4 73.9 83.9 78.4 88.4 Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. 887 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A