【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   147 / 248

BOOKをみる

10秒後にBOOKのページに移動します


R R oD Z M E J W E M L K1 oTh9 Q Q oD H1 C1 X H1 C1 X L1 V W1 oZ1 MM B1 MM B1 (oD) (K1) 2 B + Stroke L + Stroke A + 2 (Stroke) L1+ Stroke A1 + 2 (Stroke) O1 thread Auto switch Minimum lead wire 4 x oN through bending radius 10 8 x oO counterbore 2 x P (Port size) 2 x H thread effective depth C (Also back cover) Width across flat K2 2 x P1 (Piping tube O.D.) 40 50 63 Without auto switch 97 107 107.5 117.5 109 119 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 With auto switch Rod End Male Thread Bore size (mm) Stroke range (mm) B1 C1 H1 L1 MM X (mm) A1 22 27 27 107 117.5 119 20.5 26 26 8 11 11 28.5 33.5 33.5 M14 x 1.5 M18 x 1.5 M18 x 1.5 23.5 28.5 28.5 40 50 63 O1 M6 x 1.0 M8 x 1.25 M10 x 1.5 R 10 14 18 40 50 63 Z1 13 16 16 P1 6 8 8 V 40.5 50 56.5 W1 66.5 82 95 (mm) 40 50 63 Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A B A B 54 64 56.5 66.5 58 68 40 50 40.5 50.5 42 52 64 66.5 68 50 50.5 52 C 13 15 15 D 16 20 20 E 52 64 77 H M8 x 1.25 M10 x 1.5 M10 x 1.5 J 5 7 7 K1 14 18 18 K2 14 17 17 L 7 8 8 M 40 50 60 N 5.5 6.6 9 O 9 depth 7 11 depth 8 14 depth 10.5 P 1/8 1/4 1/4 Q 12.5 14 15.5 Th9 W 57 71 84 Z 15 19 19 (mm) 28 35 35 Dimensions Built-in One-touch fittings: o40 to o63 Standard (Through-hole): CQ2KWB/CDQ2KWB Both ends tapped: CQ2KWA/CDQ2KWA Rod end male thread Piston rod cross section Cylinder tube form o63 Bore size (mm) Both Ends Tapped (mm) Bore size (mm) Built-in One-touch Fittings . For details about the rod end nut and accessory brackets, refer to page 804. Note) The positions of piston rod’s width across flats (K2) are not constant. Bore size (mm) Stroke range (mm) Without auto switch With auto switch 0 .0.052 0 .0.062 0 .0.062 (In the case of without auto switches, the A, B dimensions will be o40 to o63/With Auto Switch only changed. Refer to the dimension table.) Series CQ2KW 886