【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   146 / 248

BOOKをみる

10秒後にBOOKのページに移動します


S U M EB EA oD E oD Q F oTh9 G L K1 oD Q F E M K1 oTh9 G L oD Z J M E W H1 H1 C1 X C1 X L1 B1 MM B1 MM K1 U S M E oD o9 5.5 7 8.5 15 o6.5 o9 3.5 7 (oD) (K1) (oD) (K1) 59 36.5 o13 8 A + 2 (Stroke) B + Stroke L + Stroke Width across flat K2 2 x P (Port size) 2 x H thread effective depth C (Also back cover) 2 x oN through A + 2 (Stroke) B + Stroke A1 + 2 (Stroke) L1 + Stroke L + Stroke Width across flat K2 2 x P (Rc, NPT, G) (Port size) 2 x H thread effective depth C (Also back cover) 2 x oN through 2 x o6 (Piping tube O.D.) Auto switch Minimum lead wire bending radius 10 ュV 2 x oN through ュV H thread effective depth C (Also back cover) o32 o32 o12 12 16 20 25 32 H1 4 5 5 6 8 A1 65.4 72 83 92 106.5 B1 8 10 13 17 22 C1 9 10 12 15 20.5 (mm) Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. 12 16 20 25 32 5 to 30 5 to 30 5 to 50 5 to 50 5 to 50, 75, 100 A 44.4 48 55 57 63.5 B 37.4 41 46 47 49.5 C 6 8 7 12 13 G 1.5 1.5 2 2 2 E 33 37 47 52 45 EA . 13.2 13.6 13.6 . EB . 6.6 6.8 6.8 . F 10.5 10 8 9 10 D 6 8 10 12 16 H M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 M8 x 1.25 P M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 1/8 L 3.5 3.5 4.5 5 7 K1 5.2 6 8 10 14 K2 5 6 8 10 14 J . . . . 4.5 M 22 28 36 40 34 N 3.5 3.5 5.5 5.5 5.5 Q 15.5 15 16 17 19 S 27.5 29.5 35.5 40.5 . V 25 29 36 40 . U 14 15 18 21 . W . . . . 49.5 Z . . . . 14 Th9 (mm) 15 20 13 15 21 12 16 20 25 32 MM M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 M14 x 1.5 L1 14 15.5 18.5 22.5 28.5 X 10.5 12 14 17.5 23.5 Dimensions o12 to o32/With Auto Switch o16 to o25 Built-in One-touch fittings: o32 Standard (Through-hole): CDQ2KWB Rod end male thread Built-in One-touch fittings Piston rod cross section Piston rod cross section o12, o16 o20, o25 Rod End Male Thread Bore size (mm) Bore size (mm) Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Note) The positions of piston rod’s width across flats (K2) are not constant. 0 .0.043 0 .0.052 0 .0.052 0 .0.043 0 .0.043 Series CQ2KW Compact Cylinder: Non-rotating Rod Double Acting, Double Rod 885 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z