【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   145 / 248

BOOKをみる

10秒後にBOOKのページに移動します


oD F oD Q G L oTh9 oI E K1 M E M K1 oTh9 Q F oD G L H1 H1 C1 X C1 X L1 B1 MM B1 MM E M Z J M E W oD o9 5.5 7 o6.5 3.5 5.5 o9 3.5 7 (K1) (oD) (oD) (K1) 59 36.5 o13 A + 2 (Stroke) B + Stroke L + Stroke Width across flat K2 (Also back cover) (Port size) 2 x P 2 x H thread effective depth C 2 x oN through 2 x P (Rc, NPT, G) (Port size) Width across flat K2 L + Stroke A + 2 (Stroke) B + Stroke A1 + 2 (Stroke) L1 + Stroke 2 x o6 (Piping tube O.D.) 2 x H thread effective depth C (Also back cover) 2 x oN through o32 12 16 20 25 32 5 to 30 5 to 30 5 to 50 5 to 50 5 to 50 75,100 C1 9 10 12 15 20.5 A1 58.2 62 71 82 96.5 106.5 H1 4 5 5 6 8 B1 8 10 13 17 22 12 16 20 25 32 MM M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 M14 x 1.5 L1 14 15.5 18.5 22.5 28.5 (mm) 12 16 20 25 32 5 to 30 5 to 30 5 to 50 5 to 50 5 10 to 50 75, 100 A 37.2 38 43 47 53.5 63.5 B 30.2 31 34 37 39.5 49.5 C 6 8 7 12 13 G 1.5 1.5 2 2 2 E 25 29 36 40 45 F 10 10 8 9 10 D 6 8 10 12 16 H M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 M8 x 1.25 P M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 1/8 L 3.5 3.5 4.5 5 7 K1 5.2 6 8 10 14 K2 5 6 8 10 14 I 32 38 47 52 . J . . . . 4.5 M 15.5 20 25.5 28 34 N 3.5 3.5 5.5 5.5 5.5 Q 15 15 16 17 19 W . . . . 49.5 Z . . . . 14 Th9 (mm) 15 20 13 15 21 X 10.5 12 14 17.5 23.5 o12 to o25 o12 to o32/Without Auto Switch Dimensions Piston rod cross section Built-in One-touch fittings: o32 o12, o16 o20, o25 Built-in One-touch fittings Rod end male thread Piston rod cross section Rod End Male Thread Bore size (mm) Stroke range (mm) Bore size (mm) . The dimensions of o32-5 mm stroke with builtin One-touch fittings are the same as those of Standard the 10 mm stroke cylinder tube. Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Note) The positions of piston rod’s width across flats (K2) are not constant. 0 .0.043 0 .0.052 0 .0.052 0 .0.043 0 .0.043 Series CQ2KW Standard (Through-hole): CQ2KWB 884