【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   143 / 248

BOOKをみる

10秒後にBOOKのページに移動します


t !1 t !2 e!6iy!8ow!4!5!0qu!7r !3 !9 12 16 20 25 32 40 50 63 5 10 15 20 25 30 35 40 45 50 75 100 76 89 148 213 259 441 . . 83 99 164 228 282 471 642 871 90 109 179 244 305 500 684 907 98 118 194 259 328 530 726 943 105 128 210 275 351 559 767 979 113 138 225 291 374 588 809 1015 . . 240 306 397 618 851 1051 . . 256 322 420 647 892 1088 . . 271 337 443 677 934 1124 . . 286 353 466 706 976 1160 . . . . 580 853 1184 1341 . . . . 695 1000 1393 1521 o12 to o25 o32 o40 to o63 Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.954 to 960 Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 Description Cylinder tube Piston Piston rod A Piston rod B Rod cover Collar for non-rotating Collar Retaining ring Bushing for non-rotating Bushing Hexagon socket head cap screw Hexagon socket head cap screw Hexagon socket set screw Magnet Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Stainless steel Carbon steel Brass Aluminum alloy Aluminum alloy Aluminum alloy Aluminum alloy casted Carbon tool steel Oil-impregnated sintered alloy Bearing alloy Alloy steel Alloy steel Alloy steel . Note Hard anodized Chromated o12 to o25 o32 to o63, Hard chrome plated o12 to o25 o32 to o63, Hard chrome plated o12, Electroless nickel plated o16 to o32, Anodized o40 to o63, Anodized o12 to o40, Anodized o50 to o63, Chromated, Painted Phosphate coated o16 to o63 o50, o63 o12 to o25, Zinc chromated o32, Zinc chromated o40 to o63, Zinc chromated No. 15 16 17 18 19 Description Material NBR NBR NBR NBR NBR Note o32 to o63 Piston seal Rod seal for non-rotating Rod seal Gasket Piston gasket Replacement Parts/Seal Kit Kit no. CQ2KWB12-PS CQ2KWB16-PS CQ2KWB20-PS CQ2KWB25-PS CQ2KWB32-PS CQ2KWB40-PS CQ2KWB50-PS CQ2KWB63-PS Bore size Contents (mm) 12 16 20 25 32 40 50 63 . Seal kit includes !5, !6, !7, !8. Order the seal kit based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Weight (g) (g) Bore size (mm) Cylinder stroke (mm) Weight Additional Weight Bore size (mm) Male thread Nut 12 . 3 2 . . . . 16 . 6 4 . . . . 20 . 12 8 . . . . 25 . 24 16 . . . . 32 . 52 34 12 . . . 40 6 54 34 12 154 114 214 50 6 106 64 21 243 177 373 63 19 106 64 21 317 241 559 Add each weight of auto switches when auto switches are mounted. Calculation: (Example) CDQ2KWA40-20DMZ . Basic weight: CDQ2KWB40-20DZ ・・・・・ . Additional weight: Both ends tapped ・・・・・・・・・・・・・ Rod end male thread ・・・・・ 530 g 6 g 88 g 624 g Construction Kits include items !5, !6, !7, !8 from the table. Non-rotating Rod: Double Acting, Double Rod Series CDQ2KW With Auto Switch Both ends tapped Rod end male thread Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Flange (Including mounting bolts) A 882