【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   13 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Without cushion Symbol -X144 -X202 -X203 -X271 -X525 -X526 -X636 -X1876 Special port location, with auto switch o12 to o25 only Full length dimension is the same as Series CQ1, Except o16, o25. L dimension from rod cover is the same as Series CQ1, o20, o32 only. Fluororubber seals Long stroke of adjustable extension stroke cylinder (-XC8) Long stroke of adjustable retraction stroke cylinder (-XC9) Long stroke of dual stroke single rod cylinder Cylinder tube: With concave boss on head end Symbol Specifications -XAュ -XB6 -XB7 -XB9 -XB10 -XB10A -XB11 -XB13 -XB14 -XC2(A) -XC4 -XC6 -XC8 -XC9 -XC10 -XC11 -XC26 -XC27 -XC35 -XC36 -XC85 -XC92 Change of rod end shape Heat resistant cylinder (.10 to 150°C) w/o auto switch only Cold resistant cylinder (.40 to 70°C) w/o auto switch only Low-speed cylinder (10 to 50 mm/s) Intermediate stroke (Exclusive body type) Intermediate stroke (Spacer-installed type) Long stroke (Air-hydro type only) Low-speed cylinder (5 to 50 mm/s) Cylinder with heat resistant auto switch o16 to o63 only Rod end length, 10 mm increased (For foot and flange bracket) With heavy-duty scraper, o20 to o100 only Piston rod/Retaining ring/Rod end nut material: Stainless steel Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type Dual stroke cylinder/Double rod Dual stroke cylinder/Single rod With split pins for double clevis pin/ double knuckle joint pin and flat washers Double clevis pin/Double knuckle joint pin material: Stainless steel 304 With coil scraper, o32 to o100 only With boss on rod end Grease for food processing equipment Dust resistant actuator Symbol Specifications Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke length tolerance Standard With rubber bumper Bore size (mm) 12 16 20 25 32 40 50 63 80 100 Note) Stroke length tolerance does not include the amount of bumper change. Allowable kinetic energy (J) 0.022 0.043 0.038 0.075 0.055 0.11 0.09 0.18 0.15 0.29 0.26 0.52 Double acting, Single rod Air 1.5 MPa 1.0 MPa Not required (Non-lube) 50 to 500 mm/s 0.46 0.91 0.77 1.54 1.36 2.71 2.27 4.54 0.07 MPa 0.05 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) +1.0 mm Note) 0 +1.0 mm 0 Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Stroke length tolerance Air-hydro type Bore size (mm) 20 25 32 40 50 63 80 100 Note) Refer to page 7 for Actuator Precautions (5). Double acting, Single rod Turbine oil Note) 1.5 MPa 1.0 MPa 5 to 60°C 5 to 50 mm/s None 0.18 MPa 0.1 MPa Bore size (mm) Model Foot Note 1) Flange 12 16 20 25 Without switch With switch Without switch With switch Without switch With switch Without switch With switch 32 40 50 63 80 100 CQ-L012 CQ-LZ12 CQ-L016 CQ-LZ16 CQ-L020 CQ-LZ20 CQ-L025 CQ-LZ25 CQ-L032 CQ-L040 CQ-L050 CQ-L063 CQ-L080 CQ-L100 CQ2ュュ-ュD CDQ2ュュ-ュDZ CQ2ュュ-ュD CDQ2ュュ-ュDZ CQ2ュュ-ュD CDQ2ュュ-ュDZ CQ2ュュ-ュD CDQ2ュュ-ュDZ C(D)Q2ュュ-ュDZ C(D)Q2ュュ-ュDZ C(D)Q2ュュ-ュDZ C(D)Q2ュュ-ュDZ C(D)Q2ュュ-ュDZ C(D)Q2ュュ-ュDZ CQ-F012 CQ-F016 CQ-F020 CQ-F025 CQ-F032 CQ-F040 CQ-F050 CQ-F063 CQ-F080 CQ-F100 CQ-D012 CQ-D016 CQ-D020 CQ-D025 CQ-D032 CQ-D040 CQ-D050 CQ-D063 CQ-D080 CQ-D100 Double clevis Note 1) When ordering foot and compact foot brackets, the required quantity will be different depending on the bore size. o12 to o25: . Without switch: Order 2 pieces per cylinder. . With switch: Order 1 piece per cylinder. (Part number for a set of 2 foot brackets) o32 to o100: . Order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot , Compact foot, Flange: Body mounting bolts Double clevis: Clevis pin, Type C retaining rings for axis, Body mounting bolts Specifications Pneumatic type . For long strokes exceeding the standard stroke range, refer to page 854. . For intermediate strokes, refer to page 787. Pneumatic type Bore size 12, 16 20, 25 32, 40 50, 63, 80, 100 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 (mm) Air-hydro type Bore size 20, 25 32, 40 50, 63, 80, 100 Standard stroke 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 (mm) Mounting Brackets/Part No. Series CQ2 Made to Order: Individual Specifications (For details, refer to pages 964 to 973.) Made to Order (For details, refer to pages 1675 to 1818.) Standard Strokes Refer to pages 954 to 960 for the specifications of cylinders with autoswitches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK CQ-LC012 CQ-LCZ12 CQ-LC016 CQ-LCZ16 CQ-LC020 CQ-LCZ20 CQ-LC025 CQ-LCZ25 CQ-LC032 CQ-LC040 CQ-LC050 CQ-LC063 CQ-LC080 CQ-LC100 Compact foot Note 1) B 786