【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   138 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW . A96V A93V.2 A90V A96 A93 A90 . 32 32 CQ2KW B CDQ2KW B Bore size 32 40 50 63 32 mm 40 mm 50 mm 63 mm 12 16 20 25 12 mm 16 mm 20 mm 25 mm 30 M9BW 30D D Z Z CQ2KW B 20 30D How to Order Compact Cylinder: Non-rotating Rod Double Acting, Double Rod Series CQ2KW o12, o16, o20, o25, o32, o40, o50, o63 With auto switch Without auto switch o12 to o25 Without auto switch o32 to o63 With auto switch (Built-in magnet) Through-hole (Standard) Both ends tapped Foot Compact foot Flange B A L LC F o12 to o63 o40 to o63 Mounting . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2KWB” on pages 881 and 883. Built-in One-touch fittings Note 1) M thread Rc NPT G o12 to o25 o32 to o63 Port thread type Nil TN TF F Note 1) Bore sizes available with One-touch fittings are o32 to o63. . For cylinders without auto switch, M threads are compatible only for o32-5 mm stroke model. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2KWB32-30DZ Cylinder stroke (mm) Refer to page 878 for standard strokes. Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Auto switch mounting groove Z o12 to o25 o32 to o63 2 surfaces 4 surfaces Body option Nil C M Standard (Rod end female thread) Rod end male thread With rubber bumper (o12 with auto switch only) Action D Double acting Applicable Auto Switches/ Refer to pages 1559 to 1673 for further information on auto switches. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-P3DW type is available from o32 to o63 only. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Indicator light Auto switch model Perpendicular In-line 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . No Yes Grommet . 100 V 100 V or less 3-wire (NPN equivalent) 2-wire 24 V . 5 V 12 V 5 V, 12 V Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) 24 V . Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) IC circuit . IC circuit . IC circuit . . Relay, PLC IC circuit . IC circuit Relay, PLC 877 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B