【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   135 / 224

BOOKをみる

10秒後にBOOKのページに移動します


12 16 20 25 32 40 50 63 80 100 IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT 0.3 25 34 45 60 71 94 113 147 181 241 317 377 495 589 841 935 1360 1510 2140 2360 0.5 42 57 75 101 118 157 189 245 302 402 528 628 825 982 1400 1560 2270 2510 3570 3930 0.7 59 79 106 141 165 220 264 344 422 563 739 880 1150 1370 1960 2180 3170 3520 5000 5500 12 16 20 25 32 40 50 63 80 100 5 32 54 70 102 149 224 . . . . 10 39 63 84 117 173 258 414 584 1085 1894 15 46 72 98 132 199 280 455 632 1163 1992 20 53 81 112 147 222 310 496 679 1242 2091 25 60 90 126 161 246 336 538 727 1320 2189 30 67 98 140 176 270 362 579 774 1399 2287 35 . . 154 191 295 388 620 822 1477 2385 40 . . 168 206 319 414 662 870 1556 2483 45 . . 182 220 343 440 703 917 1634 2581 50 . . 196 235 367 467 744 965 1713 2679 75 . . . . 487 602 949 1205 2108 3169 100 . . . . 607 737 1154 1445 2503 3659 12 1.5 1 0 16 3 2 0 20 6 4 .2 25 12 8 .3 32 26 17 .3 40 27 17 .7 50 53 32 .9 63 53 32 .18 80 120 49 .31 100 175 116 .56 OUT IN 1. Do not remove the hexagon socket set screw on the side of the rod. . Be aware that if the hexagon socket set screw is removed with compressed air supplied to the cylinder, an internal steel ball could fly out or the compressed air could be discharged, leading to injury to humans or damage to peripheral equipment. Mounting/Removal Caution 1. For installation and removal, use an appropriate pair of pliers (tool for installing a type C retaining ring). 2. Even if a proper plier (tool for installing a type C retaining ring) is used, it is likely to inflict damage to a human body or peripheral equipment, as a retaining ring may be flown out of the tip of a plier (tool for installing a type C retaining ring). Be much careful with the popping of a retaining ring. Besides, be certain that a retaining ring is placed firmly into the groove of rod cover before supplying air at the time of installment. Retaining Ring Installation/Removal Bore size (mm) Mounting Piping Mounting Piping Through-hole (Standard) Through-hole (Standard) Built-in magnet Built-in magnet Rod end male thread With rubber bumper Rod end male thread Pipe thread Pipe thread 択 択. . . . 12 16 20 25 32 40 50 63 80 100 択 択. . . . 択 択択択 択 択択択 択 Rc1/8 NPT1/8 G1/8 択択択 択 Rc1/8 NPT1/8 G1/8 択択択 択 Rc1/4 NPT1/4 G1/4 択択択 択 Rc1/4 NPT1/4 G1/4 択択択 択 Rc3/8 NPT3/8 G3/8 択択択 択 Rc3/8 NPT3/8 G3/8 択択択 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 Rc1/4 Rc1/4 Rc3/8 Rc3/8 Type Air-hydro Pneumatic Bore size (mm) Operating direction Operating pressure (MPa) (N) Theoretical Output Bore size (mm) (g) Cylinder stroke (mm) Weight Weight (g) Bore size (mm) With rubber bumper Rod end male thread Male thread Nut Additional Weight Calculation: (Example) CQP2B32-20DCM . Basic weight: CQP2B32-20D ・・・・・・・・・・・・・ . Additional weight: Rod end male thread ・・・・・ With rubber bumper ・・・・・・・ 222 g 43 g .3 g 262 g Series CQP2 890