【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   134 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 FT L M FV FX FZ L1 L FT M FV FX FZ LH LY LX LZ LG L X Y Y X L1 3.2 B + Stroke A + Stroke A + Stroke B + Stroke 4 x oFD 4 x oFD 4 x oLD B + Stroke LS + Stroke A + Stroke Special cap bolt Special cap bolt LZ LX LY LH 4 x oLD LT L B + Stroke A + Stroke LS + Stroke Y X X Y L1 (mm) 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A B LS A B LS L L1 LD 53.7 63.7 56.7 66.7 62.2 72.2 29.5 39.5 30.5 40.5 36 46 13.5 23.5 7.5 17.5 10 20 63.7 66.7 72.2 39.5 40.5 46 23.5 17.5 20 17 18 18 38.5 43.5 43.5 6.6 9 11 40 50 63 LZ X Y 78 95 113 11.2 14.7 16.2 7 8 9 (mm) 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A B A B FD FT FV FX FZ 46.5 56.5 48.5 58.5 54 64 29.5 39.5 30.5 40.5 36 46 56.5 58.5 64 39.5 40.5 46 5.5 6.6 9 8 9 9 54 67 80 62 76 92 72 89 108 (mm) 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A L1 44.5 54.5 47.5 57.5 53 63 A 54.5 57.5 63 L 7 8 8 28.5 33.5 33.5 40 50 63 L L1 M 17 18 18 38.5 43.5 43.5 40 50 60 LG LH LX LY 4 5 5 33 39 46 64 79 95 64 78 91.5 Foot: CDQ2KL Rod flange: CDQ2KF Head flange: CDQ2KG Rod end male thread Rod end male thread Rod end male thread Foot Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) Stroke range (mm) Without auto switch With auto switch Head Flange Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2K Compact Cylinder: Non-rotating Rod Double Acting, Single Rod Rod end male thread Compact Foot (mm) Bore size (mm) 40 50 63 Stroke range (mm) 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A B LS A B Without auto switch With auto switch LS L L1 LD 70.9 80.9 79.9 89.9 90.4 100.4 29.5 39.5 30.5 40.5 36 46 56.9 66.9 63.9 73.9 72.4 82.4 80.9 89.9 100.4 39.5 40.5 46 66.9 73.9 82.4 17 18 18 38.5 43.5 43.5 6.6 9 11 Bore size (mm) 40 50 63 LZ X Y 52 64 77 13.7 16.7 18.2 7 8 9 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CQ2KLC/CDQ2KLC LH LT LX LY 33 39 46 3.2 3.2 3.2 40 50 60 64 78 91.5 . For details about the rod end nut and accessory brackets, refer to page 804. 875 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A