【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   12 / 248

BOOKをみる

10秒後にBOOKのページに移動します


30 30 32 32 With auto switch (Built-in magnet) CQ2 B CDQ2 B D D M9BW Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Through-hole (Standard) Both ends tapped Foot Compact foot B A L LC Rod flange Head flange Double clevis F G D Mounting . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2” on pages 790 and 795. CQ2 B 20 30 M L W D Z Z Rod end bracket (Refer to pages 804 and 805.) Nil D E V W None Simple joint A type + Joint Simple joint B type + Joint Single knuckle joint Double knuckle joint . The single knuckle joint and double knuckle joint cannot be mounted for the rod end female thread. . A knuckle joint pin is not provided with the single knuckle joint. . The simple joint A and B types cannot be mounted for the rod end male thread. . Rod end bracket is shipped together. Mounting bolt Nil L None Shipped together . Mounting bolt is shipped together only when the mounting bracket is “B”. . For details about the mounting bolt sizes, refer to pages 790 and 795. . Mounting bolt is shipped together. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. If water resistance is needed, we recommend water resistant cylinders be used. (Page 941) .2 1 m type lead wire is only applicable to D-A93. 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . . . . 100 V 100 V or less 24 V 5 V 12 V 5 V,12 V . . A96V A93V.2 A90V A96 A93 A90 M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Relay, PLC . Relay, PLC IC circuit . IC circuit IC circuit . IC circuit . IC circuit . Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) Pre-wired Applicable load connector Auto switch model Perpendicular In-line Indicator light Yes Grommet 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) No Yes Grommet 3-wire (NPN equivalent) 2-wire Reed auto switch Solid state auto switch . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-P3DWュ type is available from o32 to o100 only. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. Compact Cylinder: Standard Double Acting, Single Rod Series CQ2 o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 How to Order With auto switch Without auto switch o12 to o25 Without auto switch o32 to o100 Auto switch . Refer to the below table for applicable auto switches. Nil Without auto switch Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2L32-25DZ Bore size 12 16 20 25 32 40 50 63 80 100 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Type Nil H Pneumatic Air-hydro Note 1) Note 1) Bore sizes available for airhydro type are o20 to o100. Built-in One-touch fittings Note 2 ) Note 2) Bore sizes available with One-touch fittings are o32 to o63. Besides, it is not possible to use for air-hydro type. Note 3) “TF” is not available for air-hydro type. . For cylinders without auto switch, M threads are compatible only for o32-5 mm stroke. M thread Rc NPT G o12 to o25 o32 to o100 Port thread type Nil TN TF F Cylinder stroke (mm) Refer to page 785 and 786 for standard strokes and intermediate strokes. Action D Double acting Made to Order Refer to the next page for details. Auto switch mounting groove Z o12 to o25 o32 to o100 2 surfaces 4 surfaces Body option Nil F C M Standard (Rod end female thread) With boss on head end With rubber bumper Note 4) Rod end male thread . Combination of body options (“CM”, “FC”, “FM”, “FCM”) is available. Note 4) Air-hydro type with rubber bumper is not available. 785 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z C