【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   127 / 248

BOOKをみる

10秒後にBOOKのページに移動します


r i o r !1 !0 e!3yt!4u !2wq 12 16 20 25 32 40 50 63 5 10 15 20 25 30 35 40 45 50 75 100 71 74 119 162 227 240 . . 77 82 132 177 247 261 433 622 83 89 144 192 266 283 466 660 89 97 156 208 286 305 499 698 96 105 168 223 306 326 532 736 102 113 180 238 326 348 565 774 . . 192 254 345 369 598 812 . . 204 269 365 391 630 850 . . 217 284 385 413 663 888 . . 229 300 404 434 697 926 . . . . 504 546 869 1124 . . . . 604 658 1041 1321 o12 to o25 o32 o40 to o63 Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.954 to 960 Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 Description Cylinder tube Piston Piston rod Rod cover Collar Retaining ring Bushing Hexagon socket head cap screw Hexagon socket head cap screw Hexagon socket set screw Magnet Piston seal Rod seal Tube gasket Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Brass Aluminum alloy Aluminum alloy Carbon tool steel Oil-impregnated sintered alloy Alloy steel Alloy steel Alloy steel . NBR NBR NBR Note Hard anodized Chromated o12 to o25 o32 to o63, Hard chrome plated o12, Electroless nickel plated o16 to o32, Anodized o40 to o63, Anodized Phosphate coated o16 to o63 o12 to o25, Zinc chromated o32, Zinc chromated o40 to o63, Zinc chromated Bore size (mm) 12 16 20 25 32 40 50 63 Kit no. CQ2KB12-PS CQ2KB16-PS CQ2KB20-PS CQ2KB25-PS CQ2KB32-PS CQ2KB40-PS CQ2KB50-PS CQ2KB63-PS Contents Replacement Parts/Seal Kit (Pneumatic type (Non-lube)) . Seal kit includes !2, !3, !4. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Weight (g) (g) Bore size (mm) Cylinder stroke (mm) Additional Weight Add each weight of auto switches when auto switches are mounted. Calculation: (Example) CDQ2KD40-25DMZ . Basic weight: CDQ2KB40-25DZ ・・・・・・・ 326 g . Additional weight: Both ends tapped ・・・・・・・・・・・・ 6 g Rod end male thread ・・・・ 44 g Double clevis ・・・・・・・・・・・・・・・ 196 g Construction 572 g Kits include items !2, !3, !4 from the table. Non-rotating Rod: Double Acting, Single Rod Series CDQ2K With Auto Switch Weight Bore size (mm) Rod end male thread Male thread Nut With boss on head end Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings and bolts) Both ends tapped 12 . 1.5 1 0.7 . . 32 . . . 16 . 3 2 1.3 . . 40 . . . 20 . 6 4 2 . . 97 . . . 25 . 12 8 3 . . 116 . . . 32 . 26 17 5 12 . 99 . . . 40 6 27 17 7 12 153 114 213 198 196 50 6 53 32 13 21 242 177 372 348 393 63 19 53 32 25 21 316 241 558 534 554 A 868