【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   123 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Rubber bumper Without cushion -XAュ -XB10 -XC2(A) -XC8 -XC9 -XC10 -XC11 -XC26 Change of rod end shape Intermediate stroke (Exclusive body type): o40 to o63 Rod end length, 10 mm increased (For foot and flange bracket) Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type Dual stroke cylinder/Double rod Dual stroke cylinder/Single rod Symbol Specifications Made to Order (For details, refer to pages 1675 to 1818.) -X1876 Cylinder tube: With concave boss on head end Symbol Specifications With split pins for double clevis pin/ double knuckle joint pin and flat washers . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Refer to pages 954 to 960 for the specifications of cylinders with autoswitches. Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Lubrication Piston speed Allowable kinetic energy (J) Stroke length tolerance Rod non-rotating accuracy Bore size (mm) 12 16 20 25 32 40 50 63 . o12 with auto switch: With rubber bumper (Standard) Note 1) For cylinders with rubber bumper (o12 with auto switch only) Note 2) Stroke length tolerance does not include the amount of bumper change. 0.022 0.043 Note 1) 0.038 0.055 0.09 0.15 0.26 Double acting, Single rod Air 1.5 MPa 1.0 MPa Not required (Non-lube) 50 to 500 mm/s 0.46 0.77 0.07 MPa 0.05 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) ±2° ±1° ±0.8° +1.0 mm 0 Note 2) Specifications (mm) Bore size 12, 16 20, 25 32, 40 50, 63 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 Standard Strokes Type A spacer is installed in the standard stroke body. Part no. Refer to “How to Order” for the standard model number. (P. 863) Strokes in 1 mm intervals are available by installing a spacer in the standard stroke cylinder. Description Bore size 12, 16 20, 25 32 to 63 Stroke range Stroke range 1 to 29 1 to 49 1 to 99 Part no.: CQ2KB50-57DZ CQ2KB50-75DZ with 18 mm width spacer inside The B dimension is 115.5 mm. Example Manufacture of Intermediate Strokes Bore size (mm) 12 . . . . 択 Mounting Built-in magnet Rod end male thread With boss on head end Piping Through-hole (Standard) Both ends tapped Pipe thread Built-in One-touch fittings M5 x 0.8 16 . . . . 択 M5 x 0.8 20 . . . . 択 M5 x 0.8 25 . . . . 択 M5 x 0.8 32 . NPT1/8 G1/8 択 40 択択 NPT1/8 G1/8 o6 択 Rc1/8 50 択択 NPT1/4 G1/4 o8 択 Rc1/4 63 択択 NPT1/4 G1/4 o8 択 Rc1/4 Note 1) M5 x 0.8 Rc1/8 o6 Note 2) . TN TF Note 1) o32 without auto switch: M5 x 0.8 is used for 5 mm stroke piping dimension. Thus, do not enter a symbol for the port thread type. Note 2) The dimensions of the o32-5 mm stroke with built-in One-touch fittings are the same as those of the 10 mm stroke cylinder tube. Type Pneumatic Series CQ2K Made to Order: Individual Specifications (For details, refer to page 973.) When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK A 864