【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   122 / 248

BOOKをみる

10秒後にBOOKのページに移動します


30 M9BW 32 30 32 CQ2K B CDQ2K B Cylinder stroke (mm) Refer to page 864 for standard strokes. D D CQ2K B 20 30 Z Z D Made to Order Refer to page 864 for details. M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW A96V A93V.2 A90V A96 A93 A90 How to Order Compact Cylinder: Non-rotating Rod Double Acting, Single Rod Series CQ2K o12, o16, o20, o25, o32, o40, o50, o63 With auto switch Without auto switch o12 to o25 Without auto switch o32 to o63 Non-rotating rod With auto switch (Built-in magnet) Through-hole (Standard) Both ends tapped Foot Compact foot Rod flange Head flange Double clevis B A L LC F G D o12 to o63 o40, o50, o63 Mounting . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2KB” on pages 867 and 869. Bore size 12 Note 1) 16 20 25 12 mm 16 mm 20 mm 25 mm 32 40 50 63 32 mm 40 mm 50 mm 63 mm Note 1) When o12 with auto switch is required, the body option should be with rubber bumper (C). Example) CDQ2KB12-30DCZ Note 2) Bore sizes available with One-touch fittings are o32 to o63. M thread Rc NPT G o12 to o25 o32 to o63 Port thread type Nil TN TF F . For cylinders without auto switch, M threads are compatible only for o32-5 mm stroke model. Built-in One-touch fittings Note 2) Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Auto switch mounting groove Z o12 to o25 o32 to o63 2 surfaces 4 surfaces Body option Nil F C M Standard (Rod end female thread) With boss on head end Rod end male thread With rubber bumper (o12 with auto switch only) . Combination of body options (“FM”) is available. Action D Double acting Applicable Auto Switches/ Refer to pages 1559 to 1673 for further information on auto switches. Refer to pages 1614 and 1615 for the D-P3DW type. Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Indicator light Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) No Yes Grommet 3-wire (NPN equivalent) 2-wire Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) 24 V . 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . . 100 V 100 V or less 24 V . 5 V 12 V 5 V, 12 V Relay, PLC IC circuit . IC circuit . IC circuit . . Relay, PLC IC circuit . IC circuit .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-P3DW type is available from o32 to o63 only. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2KB32-30DZ Built-in Magnet Cylinder Model 863 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B