【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   120 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 CT CU L CW RR CX B + Stroke CZ CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 The dimensions are the same with or without an auto switch. Double clevis: CュQ2D Rod end male thread (mm) 63 80 100 119 142 164.5 57 66 75.5 14 18 22 105 124 142.5 8 10 13 20 27 31 30 38 45 22 28 32 44 56 64 A B CD CL CT CU CW CX CZ 63 80 100 18 20 22 43.5 53.5 53.5 M10 x 1.5 M12 x 1.75 M12 x 1.75 14 18 22 L L1 N RR Double Clevis Bore size (mm) Bore size (mm) . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are shipped together. Double clevis bracket material: Cast iron Surface treatment: Nickel plated Series CQ2 Compact Cylinder: Long Stroke Double Acting, Single Rod 861-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A