【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 119 / 224 10秒後にBOOKのページに移動します |
|
L1 CT CU L CW RR CX B + Stroke CZ CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt +0.4 +0.2 .0.1 .0.3 Series CQ2K Compact Cylinder: Non-rotating Rod Double Acting, Single Rod Double clevis: CDQ2KD Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. 40 50 63 N M6 x 1.0 M8 x 1.25 M10 x 1.5 RR 10 14 14 (mm) 40 50 63 5 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A B CL A B CL 68.5 78.5 80.5 90.5 88 98 29.5 39.5 30.5 40.5 36 46 58.5 68.5 66.5 76.5 74 84 78.5 90.5 98 39.5 40.5 46 68.5 76.5 84 CD 10 14 14 CT 6 7 8 CU 14 20 20 CW 22 28 30 CX 18 22 22 CZ 36 44 44 L 7 8 8 L1 28.5 33.5 33.5 Bore size (mm) Double Clevis Bore size (mm) Stroke range (mm) Without auto switch With auto switch Double clevis bracket material: Cast iron Surface treatment: Painted 875-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A |