【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   118 / 248

BOOKをみる

10秒後にBOOKのページに移動します


FX FZ M FV FT L L1 FX FZ M FV L1 L FT B + Stroke A + Stroke 4 x oFD A + Stroke B + Stroke 4 x oFD LZ LX 4 × oLD LY LH LT L B + Stroke Special cap bolt A + Stroke LS + Stroke Y X X Y L1 (mm) 63 80 100 75 86 97.5 57 66 75.5 9 11 11 9 11 11 80 99 117 92 116 136 108 134 154 18 20 22 43.5 53.5 53.5 60 77 94 A B FD FT FV FX FZ L L1 M The dimensions are the same with or without an auto switch. Rod flange: CュQ2F Head flange: CュQ2G Rod end male thread Rod end male thread Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) 84 97 108.5 A 63 80 100 Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange (mm) . The dimensions except A are the same as those of the rod flange. Compact foot: CュQ2LC Rod end male thread Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact Foot (mm) Bore size (mm) 63 80 100 Y 9 11 12.5 X 18.2 22.5 24 LZ 77 98 117 LY 91.5 114 136 LX 60 77 94 LT 3.2 4.5 6 LS 93.4 111 123.5 LH 46 59 71 LD 11 13 13 L1 43.5 53.5 53.5 L 18 20 22 B 57 66 75.5 A 111.4 133 148.5 Series CQ2 Compact Cylinder: Long Stroke Double Acting, Single Rod . For details about the rod end nut and accessory brackets, refer to page 804. 861 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A