【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   116 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 CT CU L CW RR CX CZ B + Stroke CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 The dimensions are the same with or without an auto switch. Series CQ2 Compact Cylinder: Long Stroke Double Acting, Single Rod (mm) 32 40 50 92.5 104 115.5 45.5 55 55.5 10 10 14 82.5 94 101.5 5 6 7 14 14 20 20 22 28 18 18 22 36 36 44 A B CD CL CT CU CW CX CZ 32 40 50 17 17 18 38.5 38.5 43.5 M6 x 1.0 M6 x 1.0 M8 x 1.25 10 10 14 L L1 N RR Double Clevis Bore size (mm) Bore size (mm) . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are shipped together. Double clevis bracket material: Cast iron Surface treatment: Painted Double clevis: CュQ2D Rod end male thread 859-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A