【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   114 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M FV FX FZ L1 FT L M FV FX FZ L1 L FT B + Stroke A + Stroke 4 x oFD A + Stroke B + Stroke 4 x oFD Special cap bolt 4 x oLD Special cap bolt LZ LX LY LH LT L B + Stroke A + Stroke LS + Stroke Y X X Y L1 (mm) 32 40 50 62.5 72 73.5 45.5 55 55.5 5.5 5.5 6.6 8 8 9 48 54 67 56 62 76 65 72 89 17 17 18 38.5 38.5 43.5 34 40 50 A B FD FT FV FX FZ L L1 M The dimensions are the same with or without an auto switch. Rod end male thread Rod end male thread Rod flange: CュQ2F Head flange: CュQ2G Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange (mm) Bore size (mm) 32 40 50 70.5 80 82.5 A Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A are the same as those of the rod flange. Compact foot: CュQ2LC Compact Foot (mm) 32 40 50 Bore size (mm) Y 5.8 7 8 X 13.7 13.7 16.7 LZ 45 52 64 LY 57 64 78 LX 34 40 50 LT 3.2 3.2 3.2 LS 72.9 82.4 88.9 LH 30 33 39 LD 6.6 6.6 9 L1 38.5 38.5 43.5 L 17 17 18 B 45.5 55 55.5 A 84.5 96.4 104.9 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Rod end male thread Series CQ2 Compact Cylinder: Long Stroke Double Acting, Single Rod . For details about the rod end nut and accessory brackets, refer to page 804. 859 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A