【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   113 / 248

BOOKをみる

10秒後にBOOKのページに移動します


H1 C1 X L1 Q Q oTh9 oD L MM K M E W J E M Z X Y Y X LT L LG LZ LX LY LH L1 5 B + Stroke A + Stroke Width across flat B1 Rod end male thread Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) H thread effective depth C 8 x O thread effective depth R (Port size) Special cap bolt A + Stroke LS + Stroke B + Stroke 4 x oLD (mm) 32 40 50 22 22 27 B1 20.5 20.5 26 C1 8 8 11 H1 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 L1 38.5 38.5 43.5 23.5 23.5 28.5 X Both Ends Tapped For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. (mm) (mm) 32 40 50 32 40 50 A B C D E H J K L M O P Q R Th9 W M8 x 1.25 M8 x 1.25 M10 x 1.5 M6 x 1.0 M6 x 1.0 M8 x 1.25 10 12.5 14 10 10 14 49.5 57 71 Z 14 15 19 1/8 1/8 1/4 62.5 72 73.5 45.5 55 55.5 13 13 15 16 16 20 45 52 64 4.5 5 7 14 14 17 17 17 18 34 40 50 22 28 35 0 .0.052 0 .0.052 0 .0.062 Y 5.8 7 8 X 11.2 11.2 14.7 LZ 71 78 95 LY 57 64 78 LX 57 64 79 LT 3.2 3.2 3.2 LS 29.5 39 32.5 LH 30 33 39 LG 4 4 5 LD 6.6 6.6 9 L1 38.5 38.5 43.5 L 17 17 18 B 45.5 55 55.5 A 69.7 79.2 81.7 The dimensions with built-in One-touch fittings are equivalent to those of the CQ2 series, double acting, single rod. Refer to page 800. Dimensions Both ends tapped: CュQ2A o32 to o50 The dimensions are the same with or without an auto switch. Rod End Male Thread Bore size (mm) Bore size (mm) Stroke range (mm) 125 to 200 Note 1) 250, 300 Note 1) For 125 to 200 strokes, strokes are available in 25 mm intervals. Note 2) For calculation on the longitudinal dimension of intermediate strokes, refer to page 855. Foot: CュQ2L Rod end male thread Foot . For details about the rod end nut and accessory brackets, refer to page 804. Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Series CQ2 858