【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 112 / 248 10秒後にBOOKのページに移動します |
|
!1 !3 Auto switch !4ryo!6uqe w!2!5!0it (CDQ2ュ only) Rod end male thread Built-in One-touch fittings Standard Caution Retaining Ring Installation/Removal 1. For installation and removal, use an appropriate pair of pliers (tool for installing a type C retaining ring). 2. Even if a proper plier (tool for installing a type C retaining ring) is used, it is likely to inflict damage to a human body or peripheral equipment, as a retaining ring may be flown out of the tip of a plier (tool for installing a type C retaining ring). Be much careful with the popping of a retaining ring. Besides, be certain that a retaining ring is placed firmly into the groove of rod cover before supplying air at the time of installment. 32 40 50 63 80 100 CQ2A32-L-PS CQ2A40-L-PS CQ2A50-L-PS CQ2A63-L-PS CQ2A80-L-PS CQ2A100-L-PS 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 Component Parts No. Description Cylinder tube Piston Piston rod Collar Bottom plate Retaining ring Bumper A Bumper B Bushing Wear ring Rod end nut Magnet One-touch fitting Rod seal Piston seal Tube gasket Material Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Aluminum alloy Carbon tool steel Urethane Urethane Bearing alloy Resin Carbon steel . . NBR NBR NBR Note Hard anodized Chromated Hard chrome plated Anodized Anodized Phosphate coated Zinc chromated For CDQ2Aュ only o32 to o63 . . . Replacement Parts/Seal Kit Bore size (mm) Kit no. Contents . Seal kit includes !4, !5, !6. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Construction Kits include items !4, !5, !6 from the table. Series CQ2 Compact Cylinder: Long Stroke Double Acting, Single Rod 857 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z |