【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   111 / 248

BOOKをみる

10秒後にBOOKのページに移動します


o100 o80 o63 o50 o40 o32 32 40 50 0.3 181 241 317 377 495 589 0.5 302 402 528 628 825 982 0.7 422 563 739 880 1155 1374 IN OUT IN OUT IN OUT 63 80 100 0.3 841 935 1361 1508 2144 2356 0.5 1402 1559 2268 2513 3574 3927 0.7 1962 2182 3175 3519 5003 5498 IN OUT IN OUT IN OUT 125 150 175 200 250 300 32 40 50 63 80 100 125 150 175 200 250 300 708 888 1352 1706 2832 4540 817 997 1517 1900 3130 4906 918 1107 1682 2095 3429 5270 1017 1217 1841 2292 3725 5634 1215 1438 2177 2676 4324 6367 1415 1657 2507 3065 4921 7096 726 902 1367 1730 2856 4578 826 1012 1532 1924 3154 4944 927 1121 1697 2119 3453 5308 1026 1231 1856 2316 3749 5672 1224 1451 2192 2700 4348 6405 1424 1671 2522 3089 4945 7134 32 40 50 63 80 100 70 60 50 30 20 10 0 100 150 200 250 300 40 Mounting Brackets/ Part No. Allowable Lateral Load at Rod End Allowable lateral load at rod end W (N) (Mounting: Horizontal) Cylinder stroke (mm) Note 1) When ordering foot and compact foot brackets, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot, Compact foot, Flange: Body mounting bolts Double clevis: Clevis pin, Body mounting bolts, Type C retaining rings for axis Theoretical Output Bore size (mm) Operating direction Operating pressure (MPa) Operating Operating pressure (MPa) direction Bore size (mm) (N) Weight (g) Without Auto Switch With Auto Switch Bore size (mm) Cylinder stroke (mm) Bore size (mm) Cylinder stroke (mm) Additional Weight (g) Calculation: (Example) CQ2D32-200DCMZ . Basic weight: CQ2A32-200DCZ ・・・・・・・・・・・ 1017 g . Additional weight: Rod end male thread ・・・・・・・・・ 43 g Double clevis ・・・・・・・・・・・・・・・・・・・・ 151 g Add each weight of auto switches when auto switches are mounted. 1211 g Series CQ2 Bore size (mm) Foot Note 1) Flange Double clevis 32 40 50 63 80 100 CQ-L032 CQ-L040 CQ-L050 CQ-L063 CQ-L080 CQ-L100 Compact foot Note 1) CQ-LC032 CQ-LC040 CQ-LC050 CQ-LC063 CQ-LC080 CQ-LC100 CQ-F032 CQ-F040 CQ-F050 CQ-F063 CQ-F080 CQ-F100 CQ-D032 CQ-D040 CQ-D050 CQ-D063 CQ-D080 CQ-D100 26 17 146 99 165 165 151 32 27 17 158 114 198 198 196 40 53 32 253 177 348 348 393 50 53 32 349 241 534 534 554 63 120 49 672 501 1017 1017 1109 80 175 116 1113 770 1309 1309 1887 Bore size (mm) 100 Male thread Nut Rod end male thread Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) A 856