【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   109 / 248

BOOKをみる

10秒後にBOOKのページに移動します


24 V . 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW 24 V . . 100 V 100 V or less 5 V 12 V 5 V,12 V A96V A93V.2 A90V A96 A93 A90 DC AC CQ2 CDQ2 200 200 32 32 DC DC Z Z A A M9BW Bore size 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Made to Order Refer to page 855 for details. With auto switch Without auto switch Applicable Auto Switches/ Refer to pages 1559 to 1673 for further information on auto switches. Refer to pages 1614 and 1615 for the D-P3DW type. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. How to Order Compact Cylinder: Long Stroke Double Acting, Single Rod Series CQ2 o32, o40, o50, o63, o80, o100 With auto switch (Built-in magnet) Mounting A L LC F G D Both ends tapped Foot Compact foot Rod flange Head flange Double clevis . Mounting brackets are shipped together (but not assembled). Rc NPT G Built-in One-touch fittings Note 1) Port thread type Nil TN TF F Note 1) Bore sizes available with One-touch fittings are o32 to o63. Cylinder stroke (mm) Refer to page 855 for standard strokes. Action D Double acting Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2L40-200DCZ Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil . Refer to the below table for applicable auto switches. Without auto switch Auto switch mounting groove Z 4 surfaces Body option Nil M Standard (Rod end female thread) Rod end male thread Cushion C Rubber bumper Type Special function Electrical entry Wiring (Output) Indicator light Load voltage Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) 3-wire (NPN equivalent) 2-wire No Yes Grommet Reed auto switch Solid state auto switch Relay, PLC IC circuit . IC circuit . IC circuit . . Relay, PLC IC circuit . IC circuit . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. B 854