【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   108 / 248

BOOKをみる

10秒後にBOOKのページに移動します


230 + 2 (Stroke) 64 + Stroke Width across Width across flat 55 flat 55 136 + 2 (Stroke) 102 + Stroke 17 + Stroke 4 x o19 through Minimum lead wire bending radius 10 Auto switch 2 x 4 x M22 x 2.5 thread depth 38 Note 1) 4 pcs. With flat washer Note 2) (Port size) 2 x Rc, NPT, G 1/2 2 x M24 x 3 effective thread depth 33 2 x 4 x o31.5 counterbore depth 26 237 + 2 (Stroke) 64 + Stroke Width across flat 55 Width across flat 55 (Also back cover) 2 x M24 x 3 effective thread depth 33 (Also back cover) 2 x 4 x o31.5 counterbore depth 26 143 + 2 (Stroke) 17 + Stroke 4 x o19 through 109 + Stroke Width across flat 36 Minimum lead wire bending radius 10 Auto switch 4 pcs. With flat washer Note 2) (Port size) 2 x Rc, NPT, G 1/2 2 x 4 x M22 x 2.5 thread depth 38 Note 1) (Also back cover) (Also back cover) o180 o200 M36 x 1.5 M36 x 1.5 29 29 52 3 o40 64 50 47 21 o40 52 17 50 47 21 162 204 36 162 204 3 M36 x 1.5 M36 x 1.5 3 17 o40 30 30 62 62 64 50 47 21 o40 30 50 47 21 36 182 226 182 226 7.1 Dimensions o180, o200 The dimensions are the same with or without an auto switch. . The positions of double rod width across flats are not the same. Note 1) In the case of 20 mm stroke or less, it would come with 2 x 4 x M22 x 2.5 through thread. Note 2) Be sure to use the attached flat washer for mounting cylinder with through-holes. Note 1) In the case of 20 mm stroke or less, it would come with 2 x 4 x M22 x 2.5 through thread. Note 2) Be sure to use the attached flat washer for mounting cylinder with through-holes. Series CQ2W Compact Cylinder: Large Bore Size Double Acting, Double Rod 853 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z