【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   106 / 248

BOOKをみる

10秒後にBOOKのページに移動します


!2 i t !3 e q !1o w u y !4 r !0 NT-12 NT-16 125, 140 160, 180, 200 18 21 46 55 44 53 53.1 63.5 M30 x 1.5 M36 x 1.5 d H B C D Cylinder model C D 22.9 100 110 120 130 140 165 190 110 120 130 140 150 175 200 CQ-M12 x 100L x 110L x 120L x 130L x 140L x 165L x 190L CQ-M14 x 110L x 120L x 130L x 140L x 150L x 175L x 200L 27.7 Mounting bolt part no. Mounting method: Mounting bolt for through-hole mounting of the C(D)Q2WB is available as an option. Refer to the following for ordering procedures. Order the actual number of bolts that will be used. CュQ2WB125/140-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ CュQ2WB160-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ Cylinder model C D 36 125 135 145 155 165 190 215 135 145 155 165 175 200 225 CQ-M18 x 125L x 135L x 145L x 155L x 165L x 190L x 215L CQ-M18 x 135L x 145L x 155L x 165L x 175L x 200L x 225L 39 Mounting bolt part no. CュQ2WB180-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ CュQ2WB200-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ 125 140 160 180 200 CQ2WB125-PS CQ2WB140-PS CQ2WB160-PS CQ2WB180-PS CQ2WB200-PS Replacement Parts/Seal Kit Bore size (mm) Kit no. Contents . Seal kit includes !1, !2, !3. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Example) CQ-M12 x 100L 4 pcs. Note 1) To install a through-hole type mounting bolt, make sure to use the flat washer that is provided. Note 2) For mounting bolts for the stroke length exceeding 100 mm, use the OA screw provided on the cylinder tube to secure the cylinder. Material: Chromium molybdenum steel Surface treatment: Zinc chromated OA thread part Mounting bolt Standard Rod end male thread Hard anodized Chromated Hard chrome plated Hard chrome plated Nickel plated Phosphate coated For CDQ2WBュ only Nickel plated Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 Description Cylinder tube Piston Piston rod A Piston rod B Rod cover Retaining ring Bumper Bushing Magnet Rod end nut Piston seal Rod seal Tube gasket Piston gasket Material Aluminum alloy Aluminum alloy Carbon steel Carbon steel Carbon steel Carbon tool steel Resin Bearing alloy . Carbon steel NBR NBR NBR NBR Note Material: Carbon steel Surface treatment: Nickel plated Part no. Applicable bore size (mm) Kits include items !1, !2, !3 from the table. Series CQ2W Compact Cylinder: Large Bore Size Double Acting, Double Rod Construction Rod End Nut Mounting Bolt for CQ2WB 851 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z