【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   102 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M24 x 3 thread effective depth 33 2 x 4 x o31.5 counterbore depth 26 (Also back cover) Width across flat 55 119 + Stroke 102 + Stroke 4 x o19 through Minimum lead wire bending radius 10 Auto switch 2 x 4 x M22 x 2.5 4 pcs. thread depth 38 Note 1) With flat washer Note 2) (Port size) 2 x Rc, NPT, G 1/2 2 x 4 x M22 x 2.5 thread depth 38 Note 1) 4 x o19 through 109 + Stroke 126 + Stroke Minimum lead wire bending radius 10 Auto switch 4 pcs. With flat washer Note 2) (Port size) 2 x Rc, NPT, G 1/2 Width across flat 55 M24 x 3 thread effective depth 33 (Also back cover) 2 x 4 x o31.5 counterbore depth 26 o200 M36 x 1.5 36 3 17 o40 182 226 182 226 30 30 62 62 64 50 47 21 7.1 M36 x 1.5 29 29 52 52 3 o40 64 50 47 21 17 162 204 36 162 204 3 Note 1) In the case of 20 mm stroke or less, it would come with 2 x 4 x M22 x 2.5 through thread. Note 2) Be sure to use the attached flat washer for mounting cylinder with through-holes. Note 1) In the case of 20 mm stroke or less, it would come with 2 x 4 x M22 x 2.5 through thread. Note 2) Be sure to use the attached flat washer for mounting cylinder with through-holes. Dimensions o180 The dimensions are the same with or without an auto switch. o180, o200 Series CQ2 Compact Cylinder: Large Bore Size Double Acting, Single Rod 847 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z