【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   101 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat B1 4 x oN through B + Stroke A + Stroke Auto switch Minimum lead wire bending radius 10 Note) 2 x 4 x OA thread depth RA With flat washer 4 pcs. 2 x P (Rc, NPT, G) (Port size) H thread effective depth C 2 x 4 x oOB counterbore depth RB (Also back cover) MM L oD Q L1 X C1 H1 K M E J M E W Q (mm) 125 140 160 B1 C1 L1 MM X 46 46 55 42 42 47 H1 18 18 21 M30 x 1.5 M30 x 1.5 M36 x 1.5 58 58 64 45 45 50 125 140 160 10, 20, 30, 40, 50 75, 100, 125, 150 175, 200, 250, 300 99 99 108 B 83 83 91 C 30 30 33 D 36 36 40 E 142 158 178 H M22 x 2.5 M22 x 2.5 M24 x 3 J 11 10 10 K 32 32 36 L 16 16 17 M 114 128 144 N 12.5 12.5 14.5 OA M14 x 2 M14 x 2 M16 x 2 OB 21.2 21.2 24.2 P 3/8 3/8 3/8 Q 24.5 24.5 27.5 RA 25 25 28 RB 18.4 18.4 21.2 W 153 168 188 (mm) 2.5 25 A Standard (Through-hole): CュQ2B The dimensions are the same with or without an auto switch. o125 to o160 Dimensions Rod end male thread Rod End Male Thread Bore size (mm) Bore size (mm) Standard stroke Note) Be sure to use the attached flat washer for mounting cylinder with through-holes. Series CQ2 846