【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   8 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Water Resistant Clean Series with relief port 10 CA2 Mounting Bore size Port thread type Stroke Suffix This cylinder can be operated in a class 100 clean room. The rod portion of the actuator has a double seal construction and a relief port is provided to discharge the exhaust air directly outside of the clean room. Construction Relief port With auto switch (Built-in magnet) CDA2 Water resistant air cylinder R V NBR seal (Nitrile rubber) FKM seal (Fluororubber) Water resistant 2-color indication Made to Order solid state auto switch Specifications Action Bore size (mm) Cushion Auto switch mounting Made to Order Double acting, Single rod 40, 50, 63, 80, 100 Air cushion Tie-rod mounting Piston rods, rod end nuts made of stainless steel (-XC6) Dimensions Mounting Bore size Port thread type R Stroke Suffix M9ュA(V)L -XC6 Air Cylinder: Standard Type Double Acting, Single Rod Series CA2 Clean Series Specifications Action Bore size (mm) Maximum operating pressure Minimum operating pressure Cushion Piping Relief port size Piston speed Mounting Double acting, Single rod 40, 50, 63 1.0 MPa 0.05 MPa Air cushion Screw-in piping M5 x 0.8 50 to 500 mm/s Basic style, Axial foot style, Rod side flange style, Head side flange style . Auto switch capable Operate within the range of absorbable kinetic energy. (Refer to page 510.) .The dimensions are the same as the standard double acting, single rod type. Refer to page 1117 for details. . Specifications other than the above are the same as the standard basic type. Note 1) Excluding the air-hydro type and the type with a rod boot of Series CA2. Note 2) Combination of auto switches and steel tube is not available. Refer to page 1117 for details. 511 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data