【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   7 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Series CA2 Weight/Aluminum Tube (Steel tube) 4.18 4.45 5.17 5.44 6.10 6.37 5.96 6.23 6.48 6.75 6.46 6.73 0.58 0.87 0.83 1.27 3.10 3.30 3.77 3.97 4.55 4.75 4.21 4.41 4.50 4.70 4.65 4.85 0.46 0.70 0.60 0.87 1.84 1.93 2.18 2.27 2.63 2.72 2.47 2.56 2.63 2.72 2.64 2.73 0.31 0.43 0.26 0.43 1.29 1.35 1.51 1.57 1.74 1.80 1.63 1.69 1.72 1.78 1.77 1.83 0.25 0.35 0.26 0.43 0.86 0.92 1.05 1.11 1.23 1.29 1.09 1.15 1.13 1.19 1.22 1.28 0.20 0.28 0.23 0.37 (kg) Bore size (mm) Basic weight Add’l weight by each 50 mm stroke Basic style Axial foot style Flange style Single clevis style Double clevis style Trunnion style Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube All mounting brackets Single knuckle Double knuckle (With pin) Accessory 40 50 63 80 100 Calculation: (Example) CA2L40-100 (Axial foot style, o40, 100 st) . Basic weight ・・・・・・・・・・・・ 1.05 kg . Additional weight ・・・・・ 0.20/50 st . Cylinder stroke ・・・・・・ 100 st 1.05 + 0.20 x 100 / 50 = 1.45 kg Mounting Bracket Allowable Kinetic Energy Axial foot. Flange Single clevis Double clevis.. Bore size (mm) 40 CA2-L04 CA2-F04 CA2-C04 CA2-D04 50 CA2-L05 CA2-F05 CA2-C05 CA2-D05 63 CA2-L06 CA2-F06 CA2-C06 CA2-D06 80 CA2-L08 CA2-F08 CA2-C08 CA2-D08 100 CA2-L10 CA2-F10 CA2-C10 CA2-D10 (Example) Find the upper limit of rod end load when an air cylinder of o63 is operated at 500 mm/s. From a point indicating 500 mm/s on the axis of abscissas, extend a line upward and find a point where it intersects with a line for the 63 mm bore size. Extend a line from the intersection to the left and find a load mass 60 kg. 1000 100 10 1 Maximum speed (mm/s) Load mass (kg) o80 o100 o63 o50 o40 100 1000 500 . When axial foot brackets are used, two pieces should be ordered for each cylinder. .. Accessories for each mounting bracket are as follows: Foot, single clevis/body mounting nut, washer. Double clevis/body mounting nut, washer, clevis pins, flat washer and cotter pins. 510