【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   6 / 57

BOOKをみる

10秒後にBOOKのページに移動します


. With no freezing. Fluid Action Proof pressure Maximum operating pressure Ambient and fluid temperature Minimum operating pressure Piston speed Cushion Stroke length tolerance Lubrication Mounting Air Double acting 1.5 MPa 1.0 MPa Without auto switch: .10 to 70°C. With auto switch: .10 to 60°C. 0.05 MPa 50 to 500 mm/s Air cushion Not required (Non-lube) Basic style, Foot style, Rod side flange style, Head side flange style Single clevis style, Double clevis style, Center trunnion style Bore size (mm) Symbol Double acting type, Air cushion -XAュ -XB5 -XB6 -XC3 -XC4 -XC5 -XC6 -XC7 -XC8 -XC9 -XC10 -XC11 -XC12 -XC14 -XC15 -XC22 -XC27 -XC28 -XC29 -XC30 -XC35 -XC58 -XC59 -XC65 -XC85 Change of rod end shape Oversized rod Heat resistant (150°C) Special port positions With heavy duty scraper Heat resistant (110°C) Piston rod and rod end nut made of stainless steel Tie-rod, cushion valve, tie rod nut, etc. made of stainless steel Adjustable stroke/Extension Adjustable stroke/Retraction Dual stroke/Double rod Dual stroke/Single rod Tandem type Change of trunnion bracket mounting position Change of tie-rod length Fluororubber seal Double clevis pin and double knuckle pin made of stainless steel Compact flange made of SS400 Double knuckle joint with spring pin Rod side trunnion With coil scraper Water resistant/Built-in hard plastic magnet Fluororubber seal/Built-in hard plastic magnet -XC6 + -XC7 Grease for food processing equipment Symbol Specifications Made to Order Specifications For details, please refer to pages 1675 to 1818. -X1184 Cylinder with heat-resistant reed auto switch Symbol Specifications Minimum Stroke for Auto Switch Mounting . Minimum auto switch mounting stroke . Proper auto switch mounting position (detection at stroke end) and mounting height . Operating range . Auto switch mounting bracket: Part no. 40 50 63 80 100 (mm) Air Cylinder: Standard Type Double Acting, Single Rod Series CA2 Specifications To 250 st : +1.0 0 251 to 1000 st : +1.4 0 1001 to 1500 st : +1.8 0 . Intermediate strokes not listed above are produced upon receipt of order. Standard Stroke/ Bore size Standard stroke. Long stroke (L and F only) 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 40 50, 63 80, 100 800 1200 o80: 1400 o100: 1500 In case of a type with auto switch, please also refer to the table of minimum auto switch mounting strokes on pages 555 and 556. . Maximum ambient temperature for the rod boot itself. Rod Boot Material Symbol J K Rod boot material Nylon tarpaulin Heat resistant tarpaulin Max. ambient temperature 70°C 110°C. Accessory Standard equipment Options Rod end nut Clevis pin Single knuckle joint With rod boot Double knuckle joint (With pin) Mounting Basic style Rod side flange style Axial foot style Head side flange style Single clevis style Double clevis style Center trunnion style Caution 1. The minimum stroke for mounting varies with the auto switch type and mounting style of the cylinder. In particular, the center trunnion style needs careful attention. (For more information, refer to pages 555 to 556.) Refer to pages 553 to 558 for cylinders with auto switches. Made to Order: Individual Specifications (For details, refer to page 559.) Made to Order 509 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data