【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   5 / 57

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Series CA2 standard type double acting, single rod has been remodeled for a lightweight design. When selecting this model, please consider the new CA2-Z series. CA2 With auto switch CDA2 L L 50 50 100 100 M9BW Number of auto switches Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. With auto switch (Built-in magnet) Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style Mounting style B L F G C D T Bore size 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm Without Nylon tarpaulin Heat resistant tarpaulin With cushion on both sides Without cushion Cylinder suffix Rod boot Cushion Nil J K Nil N Cylinder stroke (mm) For more information, please refer to the next page. Port thread type Rc NPT G Nil TN TF Aluminum tube Steel tube Tube material Nil F. Auto switch Nil Without auto switch Made to Order For details, refer to page 509. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2L40-100 Air Cylinder: Standard Type Double Acting, Single Rod Series CA2 o40, o50, o63, o80, o100 . Not available with auto switch. . When more than one symbol is to be specified, indicate them in alphabetical order. . Refer to the table below for the applicable auto switch model. A96 A93 A90 A54 A64 A33C A34C A44C A59W . . . B54 B64 A33 A34 A44 B59W Type Special function Grommet . 24 V Yes Yes No Yes No Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 3 (L) 5 (Z) Diagnostic indication (2-color indication) Terminal conduit DIN terminal Grommet 5 V . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . 1 (M) IC circuit . IC circuit . . Relay, PLC PLC Relay, PLC 12 V . . . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. 24 V . 24 V 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 2-wire (Non-polar) 3-wire (NPN equiv.) 2-wire Yes Grommet Terminal conduit Grommet Diagnostic indication (2-color indication) . 100 V, 200 V . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA.. M9PA.. M9BA.. . F59F P3DW P4DW . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA.. G59F . . IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V . . Indicator light Reed auto switch Solid state auto switch Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. A water resistant type cylinder is recommended for use in an environment which requires water resistance. A 508