【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   56 / 57

BOOKをみる

10秒後にBOOKのページに移動します


59 69 42 RA RB S + Stroke ZZ + Stroke . Hs Dimensions (Dimensions other than those below are the same as the standard type.) Specifications Ambient temperature range Seal material Grease .10°C to 120°C Fluororubber Heat resistant grease Standard model no. Heat resistant reed auto switch No. of switches CDA2 X1184 With built-in magnet for heat resistant Switch model auto switches (D-B3ュ) Description Without switch D-B30 D-B30J D-B31 D-B31J D-B35 D-B35J Symbol Nil B30 B30J B31 B31J B35 B35J Description 1 pc. 2 pcs. n pcs. Symbol S Nil n Be aware that smoking cigarettes, etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Precautions Warning 40 50 63 80 100 S 99 105 113 131 141 161 174 185 219 230 ZZ Hs 58.5 64 71 79.5 90 RA 2 1.5 3 4 5 RB 15 15.5 20 25 28 Bore size Minimum mounting stroke Auto switch mounting bracket: Other than center trunnion Center trunnion part no. 180 st or more 180 st or more 190 st or more 200 st or more 210 st or more BD1-04M BD1-05M BD1-06M BD1-08M BD1-10M mm 1 pc. : 50 st or more 2 pcs.: Different surfaces, 50 st or more 2 pcs.: Same surface, 220 st or more . Refer to page 1649 for details of auto switches. Symbol 1 Cylinder with Heat Resistant Reed Auto Switch (.10°C to 120°C) -X1184 Series CA2 Made to Order: Individual Specifications Please contact SMC for detailed dimensions,specifications, and lead times. Made to Order 559 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data