【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   54 / 57

BOOKをみる

10秒後にBOOKのページに移動します


[Mounting screw set made of stainless steel] The following set of mounting screws made of stainless steel (including set screws) is also available. Use it in accordance with the operating environment. (Please order the auto switch mounting bracket separately, since it is not included.) BBA1: For D-A5/A6/F5/J5 types BBA3: For D-B5/B6/G5/K5 types Note 2) Refer to pages 1655 and 1663 for the details about BBA1 and BBA3. The above stainless steel screws are used when a cylinder is shipped with D-F5BA and D-G5BA type auto switches. When only an auto switch is shipped independently, BBA1 or BBA3 is attached. Note 3) When using D-M9ュA(V)/Y7BA, do not use the steel set screws which is included with the auto switch mounting brackets above (BA7-ュュュ, BA4-ュュュ). Order a stainless steel screw set (BBA1) separately, and select and use the M4 x 6L stainless steel set screws included in the BBA1. Note 4) There is a difference in the cylinder tube thickness depending on the cylinder model. When a band mounting type is used as an applicable auto switch and a cylinder model is changed, use caution. Note 1) Auto switch brackets are included in D-A3ュC/A44C/G39C/K39C types. Specify the part number as follows depending on the cylinder size when ordering. (Example) o40: D-A3ュC-4, o50: D-A3ュC-5, o63: D-A3ュC-6, o80: D-A3ュC-8, o100: D-A3ュC-10 Auto Switch Mounting Series CA2 Auto switch model Bore size (mm) 40 50 63 80 100 Except low friction, air-hydro cylinders D-A3ュ/A44 D-G39/K39 D-B5ュ/B64 D-B59W D-G5ュ/K59 D-G5ュW/K59W D-G59F D-G5NT D-G5NB BDS-04M BH2-040 BDS-05M BA5-050 BMB1-063 BAF-06 BMB1-080 BAF-08 BMB1-100 BAF-10 Auto switch model Bore size (mm) 40 50 63 80 100 Air-hydro cylinders/ CDA2ュH, Low friction D-A3ュ/A44 D-G39/K39 D-B5ュ/B64 D-B59W D-G5ュ/K59 D-G5ュW/K59W D-G59F D-G5NT D-G5NB BD1-04M BA-04 BD1-05M BA-05 BD1-06M BA-06 BD1-08M BA-08 BD1-10M BA-10 . The figure shows how to mount D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V) types. Operating Range Bore size Auto switch model D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-Z7ュ/Z80 D-A3ュ/A44 D-A3ュC/A44C D-A5ュ/A6ュ D-B5ュ/B64 D-A59W D-B59W 7.5 (7) 4.5 8.5 (.) 5 9.5 (9) 5.5 9.5 (9) 5 10.5 (9) 6 8.5 9 7.5 10 9.5 9.5 11 11 14 16 10.5 11 13 14 13 14 14 17 15 18 40 50 63 80 100 8 7 5.5 6.5 6.5 D-F5ュ/J5ュ/F5ュW D-J59W/F5BA D-F5NT/F59F Bore size Auto switch model D-Y59ュ/Y69ュ D-Y7P/Y7ュV D-Y7ュW/Y7ュWV D-Y7BA D-G5ュ/K59/G5ュW D-K59W/G5BA D-G5NT/G59F 4 5 9 4 4 6 9 4 4.5 6.5 10 4.5 4.5 6.5 10 4 4.5 7 11 4.5 40 50 63 80 100 (mm) D-G39/K39 D-G39C/K39C D-P4DW 35 35 40 40 40 4.5 5 6 5.5 6 D-G5NB D-P3DW . Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. Note 1) ( ): For Series CDA2ュQ, CDA2ュH and CDA2WュH. Note 2) D-A9ュ and D-A9ュV types cannot be mounted on o50 of Series CDA2ュQ, CDA2ュH and CDA2WュH. Note 3) D-A3ュ/A3ュC/G39/G39C/A44/A44C/G5ュW/K59W/G5BA/G59F/P4DW types cannot be mounted on o40 and o50 of Series CDA2ュQ. Auto Switch Mounting Bracket: Part No. D-A5ュ/A6ュ D-A59W D-F5ュ/J5ュ D-F5ュW/J59W D-F59F/F5NT D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-A3ュC/A44C D-G39C/K39C D-Z7ュ/Z80 D-Y59ュ/Y69ュ D-Y7P/Y7PV D-Y7ュW/Y7ュWV D-Y7BA D-P3DW Auto switch model Bore size (mm) 40 50 63 80 100 BA7-040 BA7-040 BA7-063 BA7-080 BA7-080 BT-04 BA3-040 BA4-040 BMB9-050S BT-04 BA3-050 BA4-040 BMB9-050S BT-06 BA3-063 BA4-063 BA9T-063S BT-08 BA3-080 BA4-080 BA9T-080S BT-08 BA3-100 BA4-080 BA9T-080S D-P4DW BAP2-040 BAP2-040 BAP2-063 BAP2-080 BAP2-080 557 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data