【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   53 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Series CA2 Auto Switch Mounting 3 n: Number of auto switches (mm) (n - 4) 2 D-A44C D-Y7BA D-P4DW n 80 85 D-A3ュC D-G39C D-K39C D-Z7ュ/Z80 D-Y59ュ/Y7P D-Y7ュW D-Y69ュ/Y7PV D-Y7ュWV 90 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 95 + 40 (n = 4, 8, 12, 16・・・) Note 2) 105 + 40 (n - 4) 2 (n = 2, 4, 6, 8・・・) Note 1) (n1= 4, 8, 12, 16・・・) Note 2) 15 + 40 (n - 2) 2 80 + 40 (n = 4, 8, 12, 16・・・) Note 2) (n - 4) 2 85 + 40 (n = 4, 8, 12, 16・・・) Note 2) (n - 4) 2 n 75 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 80 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 90 + 30 (n - 4) 2 (n = 2, 4, 6, 8・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 2) 10 + 30 (n - 2) 2 65 + 30 (n = 4, 8, 12, 16・・・) Note 2) (n - 4) 2 n 100 + 45 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 105 + 45 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 110 + 45 (n - 4) 2 (n = 2, 4, 6, 8・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 2) 20 + 45 (n - 2) 2 95 + 45 (n = 4, 8, 12, 16・・・) Note 2) (n - 4) 2 20 100 Different surfaces Same surface 1 10 75 80 90 75 80 90 2 20 55 Different surfaces Same surface 2 n Different surfaces Same surface 20 + 35(n - 2) (n = 2, 3, 4, ・・・) 100 + 100(n - 2) (n = 2, 3, 4, 5・・・) 1 10 75 80 90 n Different surfaces Same surface 20 + 35(n - 2) (n = 2, 3, 4, ・・・) 55 + 50(n - 2) (n = 2, 3, 4, ・・・) 75 + 35(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 80 + 35(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 90 + 35(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 100 + 100(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 75 + 35(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 75 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 80 + 35(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 90 + 35(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 80 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 90 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 2 (Different surfaces and same surface) 1 15 90 95 65 2 (Different surfaces and same surface) 1 10 75 80 105 90 95 2 (Different surfaces and same surface) 1 n 2 (Different surfaces and same surface) 1 20 100 105 110 D-P3DW n (n = 2, 4, 6, 8・・・) Note 1) 15 + 50 (n - 2) 2 2 (Different surfaces and same surface) 1 15 130 + 65 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 140 + 65 (n - 4) 2 (n = 2, 4, 6, 8・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 2) 15 + 65 (n - 2) 2 120 + 65 (n = 4, 8, 12, 16・・・) Note 2) (n - 4) 2 15 120 130 140 75 100 80 100 90 100 Number of auto switch Brackets other than center trunnion Auto switch model o40 o50 o63 o80 o100 Center trunnion 35 55 Different surfaces Same surface 1 10 75 80 90 2 n Different surfaces Same surface 35 + 30(n - 2) (n = 2, 3, 4, ・・・) 75 + 30(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 80 + 30(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 90 + 30(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 55 + 50(n - 2) (n = 2, 3, 4, ・・・) 75 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 80 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 90 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 75 80 90 D-A44 Minimum Auto Switch Mounting Stroke 85 + 50 (n = 4, 8, 12, 16・・・) Note 2) (n - 4) 2 85 Note 1) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Note 2) When “n” is an odd number, a multiple of 4 that is larger than this odd number is used for the calculation. 556