【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   52 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Note 2) When “n” is an odd number, a multiple of 4 that is larger than this odd number is used for the calculation. Minimum Auto Switch Mounting Stroke n: Number of auto switches (mm) Number of auto switch Brackets other than center trunnion Auto switch model 2 (Different surfaces and same surface) 1 2 (Different surfaces and same surface) 1 n (Same surface) 2 (Different surfaces and same surface) 1 n (Same surface) 1 n (Same surface) Different surfaces Same surface Different surfaces Same surface Different surfaces 1 Same surface 1 15 20 15 15 75 90 100 110 20 75 Different surfaces Same surface 90 10 100 110 90 100 110 15 35 100 90 1 10 75 100 80 100 90 100 80 90 25 15 + 55 (n = 2, 4, 6, 8・・・) Note 1) 90 90 90 110 90 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 100 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 110 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 120 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 75 + 50(n - 2) (n = 2, 3, 4, ・・・) 90 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 100 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 110 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 75 + 50(n - 2) (n = 2, 3, 4, ・・・) 90 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 100 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 110 + 50(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 100 100 100 120 110 110 110 130 120 120 120 140 o40 o50 o63 o80 o100 Center trunnion D-A5ュ/A6 D-F5ュ/J5 D-F5ュW/J59W D-F5BA/F59F 2 2 2 75 n n (n - 2) 2 2 (Different surfaces and same surface) 1 n 15 15 + 40 (n = 2, 4, 6, 8・・・) Note 1) 75 75 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 80 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 85 + 40 (n - 4) 2 90 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 80 85 90 D-A9ュ (n - 2) 2 2 (Different surfaces and same surface) 1 n 10 10 + 30 (n = 2, 4, 6, 8・・・) Note 1) 50 50 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 55 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 60 + 30 (n - 4) 2 65 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 55 60 65 D-A9ュV (n - 2) 2 2 (Different surfaces and same surface) 1 n 15 15 + 40 (n = 2, 4, 6, 8・・・) Note 1) 80 80 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 85 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 90 + 40 (n - 4) 2 95 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 85 90 95 D-M9ュ D-M9ュW (n - 2) 2 2 (Different surfaces and same surface) 1 n 10 10 + 30 (n = 2, 4, 6, 8・・・) Note 1) 55 55 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 60 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 65 + 30 (n - 4) 2 70 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 60 65 70 D-M9ュV D-M9ュWV (n - 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 90 + 55 (n = 4, 8, 12, 16・・・) Note 2) 100 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 110 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 120 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 20 + 55 (n - 2) 2 (n - 4) 2 (n = 2, 4, 6, 8・・・) Note 1) 110 + 55 (n = 4, 8, 12, 16・・・) Note 2) 120 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 100 + 50 (n - 4) 2 (n = 4, 8, 12, 16, ・・・) Note 2) 130 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 110 + 50 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 140 + 55 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 25 + 55 (n - 2) 2 (n = 2, 4, 6, 8, ・・・) Note 1) 15 + 50 (n - 2) 2 (n - 4) 2 90 + 50 (n = 4, 8, 12, 16, ・・・) Note 2) (n - 4) 2 Different surfaces 100 + 50 (n - 4) 2 (n = 4, 8, 12, 16, ・・・) Note 2) 110 + 50 (n - 4) 2 (n = 2, 4, 6, 8, ・・・) Note 1) (n = 4, 8, 12, 16, ・・・) Note 2) 20 + 50 (n - 2) 2 90 + 50 (n = 4, 8, 12, 16, ・・・) Note 2) (n - 4) 2 Same surface n Different surfaces Same surface 35 + 30(n - 2) (n = 2, 3, 4, ・・・) 75 + 30(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 80 + 30(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 90 + 30(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 100 + 100(n - 2) (n = 2, 3, 4, ・・・) 100 + 100(n - 2) (n = 2, 4, 6, 8, ・・・) Note 1) 100 110 (n = 4, 8, 12, 16・・・) Note 2) (n = 4, 8, 12, 16・・・) Note 2) (n = 4, 8, 12, 16・・・) Note 2) (n = 4, 8, 12, 16・・・) Note 2) D-A59W D-F5NT D-B59W D-B5ュ/B64 D-G5ュ/K59 D-G5ュW D-K59W D-G5BA D-G59F D-G5NT D-A3ュ D-G39 D-K39 2 (Different surfaces and same surface) 1 n 2 (Different surfaces and same surface) 1 n 15 10 15 + 40 (n = 2, 4, 6, 8・・・) Note 1) 80 80 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 60 60 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 85 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 95 + 40 (n - 4) 2 100 + 40 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 85 65 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 65 95 100 75 + 30 (n - 4) 2 (n = 4, 8, 12, 16・・・) Note 2) 75 D-M9ュA D-M9ュAV (n - 2) 2 10 + 30 (n = 2, 4, 6, 8・・・) Note 1) (n - 2) 2 (n = 4, 8, 12, 16・・・) Note 2) 70 + 30 (n - 4) 2 70 (n = 4, 8, 12, 16・・・) Note 2) Auto Switch Mounting Series CA2 555 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data