【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   51 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Proper Auto Switch Mounting Position (Except low friction, air-hydro cylinders) Auto Switch Mounting Height (Except low friction, air-hydro cylinders) Auto Switch Mounting Height (Air-hydro cylinders/ CDA2ュH) Proper Auto Switch Mounting Position (Air-hydro cylinders/ CDA2ュH) (mm) Bore size (mm) Auto switch model D-A9ュ D-M9ュ D-M9ュW D-M9ュA D-A9ュV D-M9ュV D-M9ュWV D-M9ュAV 30 34 41 49.5 56.5 Hs 40 50 63 80 100 30 34 41 49 56 31 35 41.5 50 58.5 30 34 41 49 56 34 38 44 52.5 61 30 34 41 49 56 30 34 41 49.5 56.5 30 34 41 49 55.5 30 34 41 49.5 57.5 30 34 41 49 55.5 38 42 49 56 65 30 34 41 49 56 42.5 46.5 52 58.5 66 33 37.5 43 51.5 58.5 Ht D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y7BA D-Y7ュW D-Y69ュ D-Y7PV D-Y7ュWV D-P3DW D-P4DW 37 42 49 57.5 68 71.5 76.5 83.5 92 102.5 81.5 86.5 93.5 102 112.5 38.5 42 46.5 53.5 61.5 31.5 35.5 43 51 57.5 38 42 47 53.5 61 31.5 35.5 43 51 57.5 73 78.5 85.5 94 104 69 77 91 107 121 (mm) D-A3ュ D-G39 D-K39 D-A44 D-A5ュ D-A6ュ D-A59W D-F5ュ D-J59 D-F5ュW D-J59W D-F5BA D-F59F D-F5NT D-A3ュC D-G39C D-K39C D-A44C D-B5ュ D-B64 D-B59W D-G5ュ D-K59 D-G5NT D-G5ュW D-K59W D-G5BA D-G59F Hs Ht Hs Ht Hs Ht Hs Ht Hs Ht Hs Ht Hs Hs Hs Hs Ht Hs Ht Hs Ht Hs Ht 81 86.5 93.5 102 112 69 77 91 107 121 Note) Adjust the auto switch after confirming the operating conditions in the actual setting. D-A9ュ D-A9ュV D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-P3DW D-P4DW D-B59W D-Z7ュ D-Z80 D-Y59ュ D-Y69ュ D-Y7P D-Y7PV D-Y7ュW D-Y7ュWV D-Y7BA D-B5ュ D-B64 D-G5ュ D-K59 D-G5NT D-G5ュW D-K59W D-G5BA D-G59F D-A59W D-F5ュ D-J5ュ D-F59F D-F5ュW D-J59W D-F5BA D-F5NT Bore size (mm) Auto switch model 6 6 8.5 12 13.5 40 50 63 80 100 4 4 7.5 10 12.5 10 10 12.5 16 17.5 8 8 11.5 14 16.5 3.5 3 5.5 9 10.5 0.5 1 4.5 7 9.5 4 3.5 6 9.5 11 A 1 1.5 5 7.5 10 6 5.5 3 6 8 3 3.5 1.5 4.5 6.5 B A B A B A B A B A B A B A B A B A B A B D-A5ュ D-A6ュ D-A3ュ D-A3ュC D-A44 D-A44C D-G39 D-G39C D-K39 D-K39C 0.5 0 2.5 6 7.5 0 0 1.5 4 6.5 1 0.5 3 6.5 8 0 0 2 4.5 7 7 6.5 9 12.5 14 4 4.5 8 10.5 13 2.5 2 4.5 8 9.5 0 0 3.5 6 8.5 4.5 4 6.5 10 11.5 1.5 2 5.5 8 10.5 12 11.5 14 17.5 19 9 9.5 13 15.5 18 Bore size (mm) Auto switch model D-A9ュ D-M9ュ D-M9ュW D-M9ュA D-A9ュV D-M9ュV D-M9ュWV D-M9ュAV 30 34 41 49.5 57 30 34 41 49 56 32 . 43.5 51.5 59.5 30 . 41 49 56 35 39 46 54 62.5 30 34 41 49 56 Hs Ht Hs Ht Hs Ht Hs Ht Hs Ht Hs Ht Hs Ht Hs Hs Hs Hs Ht Hs Ht Hs Ht Hs Ht 40 50 63 80 100 D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y7BA D-Y7ュW 30 34 41 49.5 58.5 30 34 41 48.5 56 D-Y69ュ D-Y7PV D-Y7ュWV 30.5 35 42.5 51 59 43 47 53 60 67 33.5 38 44 52 59 38 43.5 50.5 59 69.5 72.5 78 85 93.5 104 80.5 86 93 101.5 112 40 43.5 49 55.5 63 31 35 42 50 57.5 38.5 42.5 48 54 62 31 35 42 50 57.5 73 78.5 85.5 94 104 69 77 91 107 121 81 86.5 93.5 102 112 69 77 91 107 121 (mm) 30 34 41 48.5 56 38 42 49 56 65 30 34 41 49 56 . D-A9ュ and D-A9ュV types cannot be mounted on o50. D-P3DW D-P4DW D-A3ュ D-G39 D-K39 D-A44 D-A5ュ D-A6ュ D-A59W D-F5ュ D-J59 D-F5ュW D-J59W D-F5BA D-F59F D-F5NT D-A3ュC D-G39C D-K39C D-A44C D-B5ュ D-B64 D-B59W D-G5ュ D-K59 D-G5NT D-G5ュW D-K59W D-G5BA D-G59F (mm) . D-A9ュ and D-A9ュV types cannot be mounted on o50. Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Bore size (mm) Auto switch model D-A9ュ D-A9ュV D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 5.5 . 8.5 12 13.5 40 50 63 80 100 4.5 . 7.5 10 12.5 9.5 10 12.5 16 17.5 8.5 8 11.5 14 16.5 D-P3DW D-P4DW 3 3 5.5 9 10.5 5.5 5.5 3 6 8 3.5 3.5 1.5 4.5 6.5 1 1 4 7 9 D-B59W D-Z7ュ D-Z80 D-Y59ュ D-Y69ュ D-Y7P D-Y7PV D-Y7ュW D-Y7ュWV D-Y7BA 3.5 3.5 6 9.5 11 A 1.5 1.5 5 7.5 10 B A B A B A B A B A B A B A B A B A B A B 0 0 2.5 6 7.5 0 0 1.5 4 6.5 0.5 0.5 3 6.5 8 0 0 2 4.5 7 6.5 6.5 9 4.5 14 4.5 4.5 8 12.5 13 2 2 4.5 8 9.5 0 0 3.5 6 8.5 4 4 6.5 10 11.5 2 2 5.5 8 10.5 11.5 11.5 14 17.5 19 9.5 9.5 13 15.5 18 D-A5ュ D-A6ュ D-A3ュ D-A3ュC D-A44 D-A44C D-G39 D-G39C D-K39 D-K39C D-B5ュ D-B64 D-G5ュ D-K59 D-G5NT D-G5ュW D-K59W D-G5BA D-G59F D-A59W D-F5ュ D-J5ュ D-F59F D-F5ュW D-J59W D-F5BA D-F5NT Proper Auto Switches Mounting Position (Detection at stroke end) and Its Mounting Height Series CA2 Auto Switch Mounting 2 554