【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   47 / 57

BOOKをみる

10秒後にBOOKのページに移動します


t e q w r y o i u !5 !0 !1 !4 !3 !2 !6 !7 . Do not disassemble the trunnion style. Refer to page 560. . Seal kit includes !0, !1 and !2. Order the seal kit based on each bore size. . Seal kit includes a grease pack (o40, 50: 10 g, o63 or more: 20 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) Series CA2WュH Construction No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 Description Rod cover Cylinder tube Piston rod Piston Bushing Spring washer Tie-rod nut Tie-rod Scraper Rod seal Piston seal Cylinder tube gasket Piston gasket Piston holder Rod end nut Air release valve Check ball Material Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Bearing alloy Rolled steel Rolled steel Carbon steel NBR NBR NBR NBR NBR Urethane Rolled steel Chromium molybdenum steel Bearing steel Note Metallic painted Hard anodized Hard chromium electroplated Chromated Chromated Nickel plated Zinc chromated Nickel plated Black zinc chromated Component Parts Replacement Parts: Seal Kit Bore size (mm) Seal kit no. Content 40 50 63 80 100 Air-hydro type Set of nos. above !0, !1, !2. CA2WH40A-PS CA2WH50A-PS CA2WH63A-PS CA2WH80A-PS CA2WH100A-PS 550